Integrated Display Industrial Computer
Integrated Display Industrial Computer
| Unique Product Identifier |
6181P-17A2SW71DC
|
|---|---|
| UPC |
885630870540
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Hard Disk |
2.5 in. Solid State Drive
|
|---|---|
| I/O Ports |
Analog Resitive Touch
|
| Operating System Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
18-32V DC
|
| Processor |
Intel i3-4102E
|
| Ram Memory |
DDR3 SODIMM
|
| Speed |
1.6 GHz
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| User Manual | 6181P-UM003 |
| Cut-Out Profile | 6181P-DS002 |
| Product Profile | 6181FP-PP001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| ic-td001_-en-p | IC-TD001 |
| User Manual | Publication |
|---|---|
| 6181-um001_-en-p | 6181-UM001 |
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
System Image - 6181P Windows 7 SP1 32bit (SSD) - .AMI format | 3.85 GB | |
|
|
System Image - 6181P Windows 7 SP1 32bit (SSD) - .GHO format | 7.66 GB | |
|
|
System Image - 6181P Windows 7 SP1 64bit (SSD - Res Touch) - .AMI format | 3.77 GB | |
|
|
System Image - 6181P Windows 7 SP1 64bit (SSD - Res Touch) - .GHO format | 7.74 GB | |
| Audio | Size | Notes | |
|
|
Audio - 6181P Series F | 148 MB | |
| BIOS | Size | Notes | |
|
|
BIOS - 6181P LA01 | 4 MB | |
|
|
BIOS Update - 6181P Ser F | 4.01 MB | |
| Ethernet | Size | Notes | |
|
|
LAN - 6181P Series F | 78.1 MB | |
| Motherboard | Size | Notes | |
|
|
Card Reader - 6181P Series F | 13.65 MB | |
|
|
Chipset - 6181P Series F | 5.36 MB | |
|
|
Hardware Monitor - 6181P Series F | 271 KB | |
|
|
IRST - 6181P Series F | 16.87 MB | |
|
|
ME - 6181P Series F | 293 MB | |
|
|
USB 3.0 - 6181P Series F | 10.54 MB | |
|
|
Watchdog - 6181P Series F | 4.67 MB | |
| Touch Input | Size | Notes | |
|
|
EETI Resistive Touch Driver - 6181P Series F | 9.87 MB | |
| Video | Size | Notes | |
|
|
Graphics - 6181P Series F | 145 MB | |
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
6181P-17A2SW71DC
|
|---|---|
| UPC |
885630870540
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Hard Disk |
2.5 in. Solid State Drive
|
|---|---|
| I/O Ports |
Analog Resitive Touch
|
| Operating System Compatibility |
Windows 7 Professional SP1
|
| Power Supply |
18-32V DC
|
| Processor |
Intel i3-4102E
|
| Ram Memory |
DDR3 SODIMM
|
| Speed |
1.6 GHz
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| 2-Dimensional Drawing (PDF) Download (PDF) |
| Product Drawing Drawing (DXF) |
Documents
|
User Manual
General
6181P-UM003 |
|
Cut-Out Profile
General
6181P-DS002 |
|
Product Profile
General
6181FP-PP001 |
|
Product Cutsheet
General
-- |
|
ic-td001_-en-p
Technical Data
IC-TD001 |
|
6181-um001_-en-p
User Manual
6181-UM001 |
| General | Publication |
|---|---|
| User Manual | 6181P-UM003 |
| Cut-Out Profile | 6181P-DS002 |
| Product Profile | 6181FP-PP001 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| ic-td001_-en-p | IC-TD001 |
| User Manual | Publication |
| 6181-um001_-en-p | 6181-UM001 |
Downloads
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
System Image - 6181P Windows 7 SP1 32bit (SSD) - .AMI format | 3.85 GB | |
|
|
System Image - 6181P Windows 7 SP1 32bit (SSD) - .GHO format | 7.66 GB | |
|
|
System Image - 6181P Windows 7 SP1 64bit (SSD - Res Touch) - .AMI format | 3.77 GB | |
|
|
System Image - 6181P Windows 7 SP1 64bit (SSD - Res Touch) - .GHO format | 7.74 GB | |
| Audio | Size | Notes | |
|
|
Audio - 6181P Series F | 148 MB | |
| BIOS | Size | Notes | |
|
|
BIOS - 6181P LA01 | 4 MB | |
|
|
BIOS Update - 6181P Ser F | 4.01 MB | |
| Ethernet | Size | Notes | |
|
|
LAN - 6181P Series F | 78.1 MB | |
| Motherboard | Size | Notes | |
|
|
Card Reader - 6181P Series F | 13.65 MB | |
|
|
Chipset - 6181P Series F | 5.36 MB | |
|
|
Hardware Monitor - 6181P Series F | 271 KB | |
|
|
IRST - 6181P Series F | 16.87 MB | |
|
|
ME - 6181P Series F | 293 MB | |
|
|
USB 3.0 - 6181P Series F | 10.54 MB | |
|
|
Watchdog - 6181P Series F | 4.67 MB | |
| Touch Input | Size | Notes | |
|
|
EETI Resistive Touch Driver - 6181P Series F | 9.87 MB | |
| Video | Size | Notes | |
|
|
Graphics - 6181P Series F | 145 MB | |
Certifications
This product was certified with the above certifications as of 2026-07-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|