Loading
View all 6177 Standard Computers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
6177r-rmss8

Rack Mnt Non Display Industrial PC

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the Rack Mnt Non Display Industrial PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the Rack Mnt Non Display Industrial PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Description
6177R Non-Display Computers, Rack Mount, Server Package, Microsoft Windows Server 2008
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
6177r-rmss8
UPC
885630254555
Estimated Lead Time
75 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

CIP Sync
False
Conformal coating
False
Expansion/Connectivity
(4)PCI, (1)PCIe x16, (1)PCIe
Hard Disk
2-500GB HDD
I/O Ports
No Touch Input
Mount
1450R Rack
Number Of Slots
7 Slot
Operating System Compatibility
Microsoft Windows Server 2008
Package
Server
Power Supply
AC (100-240V AC)
Processor
Intel i5-2400
Ram Memory
DDR3
Width
431 mm
Height
176 mm
Depth
465 mm
Rail mounting possible
False
Front built-in possible
False
Rack-assembly possible
False
Wall mounting/direct mounting
False
Processor clock rate
3.1 ghz
With optical drive
False
Memory capacity hard disc
1000000 tb
Preinstalled operating system
Windows 8
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Processor type
Intel Core i5
Package
Server
Mount options
Rack mount
Processors
Intel i5-2400 3.1 GHz
Storage drives
2 x 500 GB (3.5 in SATA)
Expansion slots
4 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
RAID
RAID 1
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
9
Number of HW-interfaces parallel
1
Number of HW-interfaces other
0
Voltage type of supply voltage
AC
Supporting protocol for LON
False
Suitable for operating system Windows 9x
False
Suitable for operating system Windows 2000
False
Suitable for operating system Windows XP
False
Suitable for operating system Windows ME
False
Suitable for operating system Windows CE
False
Suitable for operating system Linux
False
Supporting protocol for ASI
False
Supporting protocol for PROFIBUS
False
Supporting protocol for CAN
False
Supporting protocol for INTERBUS
False
Supporting protocol for KNX
False
Supporting protocol for Modbus
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for SUCONET
False
Supporting protocol for other bus systems
False
Supporting protocol for SERCOS
False
Supporting protocol for INTERBUS-Safety
False
Suitable for operating system Windows 2003 Server
False
Suitable for operating system Windows Vista
False
Radio standard Bluetooth
False
Radio standard Wi-Fi 802.11
False
IO link master
False
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SafetyBUS p
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Suitable for operating system Windows 8
False
Suitable for safety functions
True
With hard disc
True
Suitable for other operating system
True
Construction type housing
Box
Supporting protocol for EtherNet/IP
True
Suitable for operating system Windows 7
True
Max. main memory
32000 mb
Line frequency
50 Hz
RAM, type
DDR3 (4 or 8/32)
Display type
Requires external monitor
Removable media
DVD-RW optical disk drive (ODD)
Power consumption
10A @ 100V rms, 5A @ 240V rms
I/O ports
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
Weight, approx
14 kg
Acoustic noise, idle
46.6 dB at 50 cm
Acoustic noise, max
64.4 dB at 50 cm
Shock
Operating: 15 G (1/2 sine, 11 ms)
Vibration
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
Operating temperature
0 °C
Nonoperating temperature
-20 °C
Relative humidity
10...90% noncondensing
Number of free AGP-slots
0
Number of free PCI-slots
4
Number of free ISA-slots
0
Number of free PCMCIA-slots
0
Number of other free slots
0
With floppy disc drive
False
With sound card
False
With other storage media
True
With graphic card
True
General Publication
Product Cutsheet --
Product Profile 6177R-PP002
User Manual 6177R-UM002
Technical Data Publication
ic-td001_-en-p IC-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Available Downloads
  • System Image (Server 2008) - .AMI Format
  • System Image - 6177R (Server 2008) - .GHO format
  • System Image - 6177R (Server 2008 )with FTView SE Server 7.00) - .AMI format
  • System Image - 6177R (Server 2008)with FTView SE Server 7.00) - .GHO format
  • Audio - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • Chipset - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • IRST - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • LAN - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • ME - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • Graphics - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • USB 3.0 - 6177R Series C (Windows 7, Server 2008)
  • System Image - 6177R (Server 2008 R2 SP1) - .GHO format
  • BIOS Update - 6177R Ser C (RAID)
See All Downloads
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
6177r-rmss8
UPC
885630254555
Estimated Lead Time
75 days
Standard Warranty Duration

1 year See details

Country of Origin
China
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
CIP Sync
False
Conformal coating
False
Expansion/Connectivity
(4)PCI, (1)PCIe x16, (1)PCIe
Hard Disk
2-500GB HDD
I/O Ports
No Touch Input
Mount
1450R Rack
Number Of Slots
7 Slot
Operating System Compatibility
Microsoft Windows Server 2008
Package
Server
Power Supply
AC (100-240V AC)
Processor
Intel i5-2400
Ram Memory
DDR3
Width
431 mm
Height
176 mm
Depth
465 mm
Rail mounting possible
False
Front built-in possible
False
Rack-assembly possible
False
Wall mounting/direct mounting
False
Processor clock rate
3.1 ghz
With optical drive
False
Memory capacity hard disc
1000000 tb
Preinstalled operating system
Windows 8
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Processor type
Intel Core i5
Package
Server
Mount options
Rack mount
Processors
Intel i5-2400 3.1 GHz
Storage drives
2 x 500 GB (3.5 in SATA)
Expansion slots
4 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
RAID
RAID 1
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces serial TTY
0
Number of HW-interfaces USB
9
Number of HW-interfaces parallel
1
Number of HW-interfaces other
0
Voltage type of supply voltage
AC
Supporting protocol for LON
False
Suitable for operating system Windows 9x
False
Suitable for operating system Windows 2000
False
Suitable for operating system Windows XP
False
Suitable for operating system Windows ME
False
Suitable for operating system Windows CE
False
Suitable for operating system Linux
False
Supporting protocol for ASI
False
Supporting protocol for PROFIBUS
False
Supporting protocol for CAN
False
Supporting protocol for INTERBUS
False
Supporting protocol for KNX
False
Supporting protocol for Modbus
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for SUCONET
False
Supporting protocol for other bus systems
False
Supporting protocol for SERCOS
False
Supporting protocol for INTERBUS-Safety
False
Suitable for operating system Windows 2003 Server
False
Suitable for operating system Windows Vista
False
Radio standard Bluetooth
False
Radio standard Wi-Fi 802.11
False
IO link master
False
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SafetyBUS p
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Suitable for operating system Windows 8
False
Suitable for safety functions
True
With hard disc
True
Suitable for other operating system
True
Construction type housing
Box
Supporting protocol for EtherNet/IP
True
Suitable for operating system Windows 7
True
Max. main memory
32000 mb
Line frequency
50 Hz
RAM, type
DDR3 (4 or 8/32)
Display type
Requires external monitor
Removable media
DVD-RW optical disk drive (ODD)
Power consumption
10A @ 100V rms, 5A @ 240V rms
I/O ports
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
Weight, approx
14 kg
Acoustic noise, idle
46.6 dB at 50 cm
Acoustic noise, max
64.4 dB at 50 cm
Shock
Operating: 15 G (1/2 sine, 11 ms)
Vibration
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
Operating temperature
0 °C
Nonoperating temperature
-20 °C
Relative humidity
10...90% noncondensing
Number of free AGP-slots
0
Number of free PCI-slots
4
Number of free ISA-slots
0
Number of free PCMCIA-slots
0
Number of other free slots
0
With floppy disc drive
False
With sound card
False
With other storage media
True
With graphic card
True
Documents
Product Cutsheet General
--
Product Profile General
6177R-PP002
User Manual General
6177R-UM002
ic-td001_-en-p Technical Data
IC-TD001
General Publication
Product Cutsheet --
Product Profile 6177R-PP002
User Manual 6177R-UM002
Technical Data Publication
ic-td001_-en-p IC-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Available Downloads
  • System Image (Server 2008) - .AMI Format
  • System Image - 6177R (Server 2008) - .GHO format
  • System Image - 6177R (Server 2008 )with FTView SE Server 7.00) - .AMI format
  • System Image - 6177R (Server 2008)with FTView SE Server 7.00) - .GHO format
  • Audio - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • Chipset - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • IRST - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • LAN - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • ME - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • Graphics - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012)
  • USB 3.0 - 6177R Series C (Windows 7, Server 2008)
  • System Image - 6177R (Server 2008 R2 SP1) - .GHO format
  • BIOS Update - 6177R Ser C (RAID)
See All Downloads
Certifications
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Rack Mnt Non Display Industrial PC
CloseClose
6177r-rmss8
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose