Machine Mnt Non-Display Industrial Compu
Machine Mnt Non-Display Industrial Compu
| Unique Product Identifier |
6177R-MMS12
|
|---|---|
| UPC |
887172447945
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
| CIP Sync |
False
|
|---|---|
| Conformal coating |
False
|
| Expansion/Connectivity |
(1) PCI, (1) PCIe x16, (1)
|
| Hard Disk |
2-500GB HDD
|
| I/O Ports |
No Touch Input
|
| NAT |
False
|
| Operating System Compatibility |
Microsoft Windows Server 2012
|
| PoE ports |
0
|
| Power Supply |
AC (100-240V AC)
|
| Processor |
Intel i5-2400
|
| Ram Memory |
DDR3
|
| Construction type housing |
Box
|
|---|---|
| Display type |
Requires external monitor
|
| Expansion slots |
1 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
|
| I/O ports |
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
|
| IO link master |
False
|
| Line frequency |
50 Hz
|
| Max. main memory |
32000 mb
|
| Memory capacity hard disc |
1000000 tb
|
| Mount options |
Machine mount
|
| Number of HW-interfaces RS-232 |
0
|
| Number of HW-interfaces RS-422 |
0
|
| Number of HW-interfaces RS-485 |
0
|
| Number of HW-interfaces USB |
9
|
| Number of HW-interfaces industrial Ethernet |
2
|
| Number of HW-interfaces other |
0
|
| Number of HW-interfaces parallel |
1
|
| Number of HW-interfaces serial TTY |
0
|
| Number of storage media bays |
10
|
| Package |
Server
|
| Power consumption |
10A @ 100V rms, 5A @ 240V rms
|
| Preinstalled operating system |
Other
|
| Processor clock rate |
3.1 ghz
|
| Processor type |
Intel Core i5
|
| Processors |
Intel i5-2400 3.1 GHz
|
| RAID |
RAID 1
|
| RAM, type |
DDR3 (4 or 8/32)
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Removable media |
DVD-RW optical disk drive (ODD)
|
| Storage drives |
2 x 500 GB (3.5 in SATA)
|
| Suitable for operating system Linux |
False
|
| Suitable for operating system Windows 2000 |
False
|
| Suitable for operating system Windows 2003 Server |
False
|
| Suitable for operating system Windows 7 |
True
|
| Suitable for operating system Windows 8 |
False
|
| Suitable for operating system Windows 9x |
False
|
| Suitable for operating system Windows CE |
False
|
| Suitable for operating system Windows ME |
False
|
| Suitable for operating system Windows Vista |
False
|
| Suitable for operating system Windows XP |
False
|
| Suitable for other operating system |
True
|
| Suitable for safety functions |
True
|
| Supply voltage AC 50 Hz |
100 V
|
| Supply voltage AC 60 Hz |
100 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for other bus systems |
False
|
| Voltage type of supply voltage |
AC
|
| With hard disc |
True
|
| With optical drive |
True
|
| Acoustic noise, idle |
44.3 dB at 50 cm
|
|---|---|
| Acoustic noise, max |
63.4 dB at 50 cm
|
| Nonoperating temperature |
-20 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
10...90% noncondensing
|
| Shock |
Operating: 15 G (1/2 sine, 11 ms)
|
| Vibration |
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
|
| Weight, approx |
13.8 kg
|
| Depth |
381 mm
|
|---|---|
| Front built-in possible |
False
|
| Height |
360 mm
|
| Rack-assembly possible |
False
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
False
|
| Width |
170 mm
|
| Number of free AGP-slots |
0
|
|---|---|
| Number of free ISA-slots |
0
|
| Number of free PCI-slots |
4
|
| Number of free PCMCIA-slots |
0
|
| Number of other free slots |
0
|
| With floppy disc drive |
False
|
| With graphic card |
True
|
| With other storage media |
True
|
| With sound card |
False
|
| General | Publication |
|---|---|
| User Manual | 6177R-UM002 |
| Product Profile | 6177R-PP002 |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| ic-td001_-en-p | IC-TD001 |
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
System Image - 6177R (Server 2012 R2 Standard) - .GHO format | 10.28 GB | |
| Audio | Size | Notes | |
|
|
Audio - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 223 MB | |
| BIOS | Size | Notes | |
|
|
BIOS Update - 6177R Ser C (RAID) | 3.22 MB | |
| Ethernet | Size | Notes | |
|
|
LAN - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 77.79 MB | |
| Motherboard | Size | Notes | |
|
|
Chipset - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 2.31 MB | |
|
|
ME - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 61.39 MB | |
| RAID | Size | Notes | |
|
|
IRST - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 16.72 MB | |
| Touch Input | Size | Notes | |
|
|
EETI Resistive Touch Driver- 6177R Series C (Windows 8.1, Server 2012) | 9.87 MB | |
| Video | Size | Notes | |
|
|
Graphics - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 139 MB | |
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
6177R-MMS12
|
|---|---|
| UPC |
887172447945
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
China
|
Electrical & Connectivity
| CIP Sync |
False
|
|---|---|
| Conformal coating |
False
|
| Expansion/Connectivity |
(1) PCI, (1) PCIe x16, (1)
|
| Hard Disk |
2-500GB HDD
|
| I/O Ports |
No Touch Input
|
| NAT |
False
|
| Operating System Compatibility |
Microsoft Windows Server 2012
|
| PoE ports |
0
|
| Power Supply |
AC (100-240V AC)
|
| Processor |
Intel i5-2400
|
| Ram Memory |
DDR3
|
| Construction type housing |
Box
|
|---|---|
| Display type |
Requires external monitor
|
| Expansion slots |
1 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
|
| I/O ports |
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
|
| IO link master |
False
|
| Line frequency |
50 Hz
|
| Max. main memory |
32000 mb
|
| Memory capacity hard disc |
1000000 tb
|
| Mount options |
Machine mount
|
| Number of HW-interfaces RS-232 |
0
|
| Number of HW-interfaces RS-422 |
0
|
| Number of HW-interfaces RS-485 |
0
|
| Number of HW-interfaces USB |
9
|
| Number of HW-interfaces industrial Ethernet |
2
|
| Number of HW-interfaces other |
0
|
| Number of HW-interfaces parallel |
1
|
| Number of HW-interfaces serial TTY |
0
|
| Number of storage media bays |
10
|
| Package |
Server
|
| Power consumption |
10A @ 100V rms, 5A @ 240V rms
|
| Preinstalled operating system |
Other
|
| Processor clock rate |
3.1 ghz
|
| Processor type |
Intel Core i5
|
| Processors |
Intel i5-2400 3.1 GHz
|
| RAID |
RAID 1
|
| RAM, type |
DDR3 (4 or 8/32)
|
| Radio standard Bluetooth |
False
|
| Radio standard GPRS |
False
|
| Radio standard GSM |
False
|
| Radio standard UMTS |
False
|
| Radio standard Wi-Fi 802.11 |
False
|
| Removable media |
DVD-RW optical disk drive (ODD)
|
| Storage drives |
2 x 500 GB (3.5 in SATA)
|
| Suitable for operating system Linux |
False
|
| Suitable for operating system Windows 2000 |
False
|
| Suitable for operating system Windows 2003 Server |
False
|
| Suitable for operating system Windows 7 |
True
|
| Suitable for operating system Windows 8 |
False
|
| Suitable for operating system Windows 9x |
False
|
| Suitable for operating system Windows CE |
False
|
| Suitable for operating system Windows ME |
False
|
| Suitable for operating system Windows Vista |
False
|
| Suitable for operating system Windows XP |
False
|
| Suitable for other operating system |
True
|
| Suitable for safety functions |
True
|
| Supply voltage AC 50 Hz |
100 V
|
| Supply voltage AC 60 Hz |
100 V
|
| Supporting protocol for AS-Interface Safety at Work |
False
|
| Supporting protocol for ASI |
False
|
| Supporting protocol for CAN |
False
|
| Supporting protocol for Data-Highway |
False
|
| Supporting protocol for DeviceNet |
False
|
| Supporting protocol for DeviceNet Safety |
False
|
| Supporting protocol for EtherNet/IP |
True
|
| Supporting protocol for Foundation Fieldbus |
False
|
| Supporting protocol for INTERBUS |
False
|
| Supporting protocol for INTERBUS-Safety |
False
|
| Supporting protocol for KNX |
False
|
| Supporting protocol for LON |
False
|
| Supporting protocol for Modbus |
False
|
| Supporting protocol for PROFIBUS |
False
|
| Supporting protocol for PROFINET CBA |
False
|
| Supporting protocol for PROFINET IO |
False
|
| Supporting protocol for PROFIsafe |
False
|
| Supporting protocol for SERCOS |
False
|
| Supporting protocol for SUCONET |
False
|
| Supporting protocol for SafetyBUS p |
False
|
| Supporting protocol for other bus systems |
False
|
| Voltage type of supply voltage |
AC
|
| With hard disc |
True
|
| With optical drive |
True
|
Compliance & Environment
| Acoustic noise, idle |
44.3 dB at 50 cm
|
|---|---|
| Acoustic noise, max |
63.4 dB at 50 cm
|
| Nonoperating temperature |
-20 °C
|
| Operating temperature |
0 °C
|
| Relative humidity |
10...90% noncondensing
|
| Shock |
Operating: 15 G (1/2 sine, 11 ms)
|
| Vibration |
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
|
| Weight, approx |
13.8 kg
|
Physical Characteristics
| Depth |
381 mm
|
|---|---|
| Front built-in possible |
False
|
| Height |
360 mm
|
| Rack-assembly possible |
False
|
| Rail mounting possible |
False
|
| Wall mounting/direct mounting |
False
|
| Width |
170 mm
|
| Number of free AGP-slots |
0
|
|---|---|
| Number of free ISA-slots |
0
|
| Number of free PCI-slots |
4
|
| Number of free PCMCIA-slots |
0
|
| Number of other free slots |
0
|
| With floppy disc drive |
False
|
| With graphic card |
True
|
| With other storage media |
True
|
| With sound card |
False
|
Documents
|
User Manual
General
6177R-UM002 |
|
Product Profile
General
6177R-PP002 |
|
Product Cutsheet
General
-- |
|
ic-td001_-en-p
Technical Data
IC-TD001 |
| General | Publication |
|---|---|
| User Manual | 6177R-UM002 |
| Product Profile | 6177R-PP002 |
| Product Cutsheet | -- |
| Technical Data | Publication |
| ic-td001_-en-p | IC-TD001 |
Downloads
| Accessory Files | Size | Notes | |
|---|---|---|---|
|
|
System Image - 6177R (Server 2012 R2 Standard) - .GHO format | 10.28 GB | |
| Audio | Size | Notes | |
|
|
Audio - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 223 MB | |
| BIOS | Size | Notes | |
|
|
BIOS Update - 6177R Ser C (RAID) | 3.22 MB | |
| Ethernet | Size | Notes | |
|
|
LAN - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 77.79 MB | |
| Motherboard | Size | Notes | |
|
|
Chipset - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 2.31 MB | |
|
|
ME - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 61.39 MB | |
| RAID | Size | Notes | |
|
|
IRST - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 16.72 MB | |
| Touch Input | Size | Notes | |
|
|
EETI Resistive Touch Driver- 6177R Series C (Windows 8.1, Server 2012) | 9.87 MB | |
| Video | Size | Notes | |
|
|
Graphics - 6177R Series C (Windows 7, Windows 8.1, Server 2008, Server 2012) | 139 MB | |
Certifications
This product was certified with the above certifications as of 2026-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Technotes
| Technotes |
|---|