Loading
View all 6177 Standard Computers
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
6177R-MMAWX

Non-Disp Machine Mnt Idustrial PC

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the Non-Disp Machine Mnt Idustrial PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
6177R Non-Display Computers, Machine Mount, 4 Slot, Advanced Package, Windows 10 64-bit OS
  • Add to BOM
  • Repair services
  • Get support
6177R-MMAWX

Non-Disp Machine Mnt Idustrial PC

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2021, the Non-Disp Machine Mnt Idustrial PC will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repairable/Replaceable Calculate your impact
Description
6177R Non-Display Computers, Machine Mount, 4 Slot, Advanced Package, Windows 10 64-bit OS
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
C
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
6177R-MMAWX
UPC
889508501659
Standard Warranty Duration

1 year See details

Country of Origin
China
CIP Sync
False
Conformal coating
False
Expansion/Connectivity
(1) PCI, (1) PCIe x16, (1)
Hard Disk
500GB HDD
I/O Ports
No Touch Input
NAT
False
Operating System Compatibility
MS Windows 10 IoT Enterprise
PoE ports
0
Power Supply
AC (100-240V AC)
Processor
Intel i5-2400
Ram Memory
DDR3
Speed
3.1 GHz
Construction type housing
Box
Display type
Requires external monitor
Expansion slots
1 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
I/O ports
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
IO link master
False
Line frequency
50 Hz
Max. main memory
32000 mb
Memory capacity hard disc
500000 tb
Mount options
Machine mount
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces USB
9
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces other
0
Number of HW-interfaces parallel
1
Number of HW-interfaces serial TTY
0
Number of storage media bays
10
Package
Advanced
Power consumption
10A @ 100V rms, 5A @ 240V rms
Preinstalled operating system
Windows 10
Processor clock rate
3.1 ghz
Processor type
Intel Core i5
Processors
Intel i5-2400 3.1 GHz
RAID
RAID 0 or RAID 1 with s HDD installed and RAID array configured
RAM, type
DDR3 (4 or 8/32)
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Removable media
DVD-RW optical disk drive (ODD)
Storage drives
1 x 500 GB (3.5 in SATA)
Suitable for operating system Linux
False
Suitable for operating system Windows 2000
False
Suitable for operating system Windows 2003 Server
False
Suitable for operating system Windows 7
True
Suitable for operating system Windows 8
False
Suitable for operating system Windows 9x
False
Suitable for operating system Windows CE
False
Suitable for operating system Windows ME
False
Suitable for operating system Windows Vista
False
Suitable for operating system Windows XP
False
Suitable for other operating system
True
Suitable for safety functions
True
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for other bus systems
False
Voltage type of supply voltage
AC
With hard disc
True
With optical drive
True
Acoustic noise, idle
44.3 dB at 50 cm
Acoustic noise, max
63.4 dB at 50 cm
Nonoperating temperature
-20 °C
Operating temperature
0 °C
Relative humidity
10...90% noncondensing
Shock
Operating: 15 G (1/2 sine, 11 ms)
Vibration
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
Weight, approx
13.8 kg
Mechanical
Depth
381 mm
Front built-in possible
False
Height
360 mm
Rack-assembly possible
False
Rail mounting possible
False
Wall mounting/direct mounting
False
Width
170 mm
Construction
Number of free AGP-slots
0
Number of free ISA-slots
0
Number of free PCI-slots
4
Number of free PCMCIA-slots
0
Number of other free slots
0
With floppy disc drive
False
With graphic card
True
With other storage media
True
With sound card
False
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
C
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - AMI Rescue 4.32 GB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - Ghost Format 9.36 GB
BIOS Size Notes
BIOS Update - 6177R Ser C 3.22 MB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - AMI Rescue Accessory Files 4.32 GB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - Ghost Format Accessory Files 9.36 GB
BIOS Update - 6177R Ser C BIOS 3.22 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Eurasion Economic Community Australian RCM
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
6177R-MMAWX
UPC
889508501659
Standard Warranty Duration

1 year See details

Country of Origin
China
Electrical & Connectivity
CIP Sync
False
Conformal coating
False
Expansion/Connectivity
(1) PCI, (1) PCIe x16, (1)
Hard Disk
500GB HDD
I/O Ports
No Touch Input
NAT
False
Operating System Compatibility
MS Windows 10 IoT Enterprise
PoE ports
0
Power Supply
AC (100-240V AC)
Processor
Intel i5-2400
Ram Memory
DDR3
Speed
3.1 GHz
Construction type housing
Box
Display type
Requires external monitor
Expansion slots
1 PCI, 1 PCI Express x16, 1 PCI Express x4, 1 PCI Express x1
I/O ports
1 PS/2 keyboard, 1 PS/2 mouse, 2 serial, 1 parallel, 2 Ethernet LAN ports,1 Gb each, 7 USB 2.0 ports (4 rear, 2 front, 1 internal), 2 USB 3.0 ports (1 rear, 1 front), 1 eSATAp (5V @ 500mA), 2 DVI (DVI-1, DVI-D) DVI-1 port converts to VGA with supp
IO link master
False
Line frequency
50 Hz
Max. main memory
32000 mb
Memory capacity hard disc
500000 tb
Mount options
Machine mount
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces RS-485
0
Number of HW-interfaces USB
9
Number of HW-interfaces industrial Ethernet
2
Number of HW-interfaces other
0
Number of HW-interfaces parallel
1
Number of HW-interfaces serial TTY
0
Number of storage media bays
10
Package
Advanced
Power consumption
10A @ 100V rms, 5A @ 240V rms
Preinstalled operating system
Windows 10
Processor clock rate
3.1 ghz
Processor type
Intel Core i5
Processors
Intel i5-2400 3.1 GHz
RAID
RAID 0 or RAID 1 with s HDD installed and RAID array configured
RAM, type
DDR3 (4 or 8/32)
Radio standard Bluetooth
False
Radio standard GPRS
False
Radio standard GSM
False
Radio standard UMTS
False
Radio standard Wi-Fi 802.11
False
Removable media
DVD-RW optical disk drive (ODD)
Storage drives
1 x 500 GB (3.5 in SATA)
Suitable for operating system Linux
False
Suitable for operating system Windows 2000
False
Suitable for operating system Windows 2003 Server
False
Suitable for operating system Windows 7
True
Suitable for operating system Windows 8
False
Suitable for operating system Windows 9x
False
Suitable for operating system Windows CE
False
Suitable for operating system Windows ME
False
Suitable for operating system Windows Vista
False
Suitable for operating system Windows XP
False
Suitable for other operating system
True
Suitable for safety functions
True
Supply voltage AC 50 Hz
100 V
Supply voltage AC 60 Hz
100 V
Supporting protocol for AS-Interface Safety at Work
False
Supporting protocol for ASI
False
Supporting protocol for CAN
False
Supporting protocol for Data-Highway
False
Supporting protocol for DeviceNet
False
Supporting protocol for DeviceNet Safety
False
Supporting protocol for EtherNet/IP
True
Supporting protocol for Foundation Fieldbus
False
Supporting protocol for INTERBUS
False
Supporting protocol for INTERBUS-Safety
False
Supporting protocol for KNX
False
Supporting protocol for LON
False
Supporting protocol for Modbus
False
Supporting protocol for PROFIBUS
False
Supporting protocol for PROFINET CBA
False
Supporting protocol for PROFINET IO
False
Supporting protocol for PROFIsafe
False
Supporting protocol for SERCOS
False
Supporting protocol for SUCONET
False
Supporting protocol for SafetyBUS p
False
Supporting protocol for other bus systems
False
Voltage type of supply voltage
AC
With hard disc
True
With optical drive
True
Compliance & Environment
Acoustic noise, idle
44.3 dB at 50 cm
Acoustic noise, max
63.4 dB at 50 cm
Nonoperating temperature
-20 °C
Operating temperature
0 °C
Relative humidity
10...90% noncondensing
Shock
Operating: 15 G (1/2 sine, 11 ms)
Vibration
Operating: 0.006 in peak to peak, 10...57 Hz, 1 G peak, 57...640 Hz
Weight, approx
13.8 kg
Physical Characteristics
Mechanical
Depth
381 mm
Front built-in possible
False
Height
360 mm
Rack-assembly possible
False
Rail mounting possible
False
Wall mounting/direct mounting
False
Width
170 mm
Construction
Number of free AGP-slots
0
Number of free ISA-slots
0
Number of free PCI-slots
4
Number of free PCMCIA-slots
0
Number of other free slots
0
With floppy disc drive
False
With graphic card
True
With other storage media
True
With sound card
False
Documents
Product Cutsheet General
--
view-sg001_-en-p Selection Guide
VIEW-SG001
General Publication
Product Cutsheet --
Selection Guide Publication
view-sg001_-en-p VIEW-SG001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
C
Product DocumentationProduct Documentation Release notes
Accessory Files Size Notes
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - AMI Rescue 4.32 GB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - Ghost Format 9.36 GB
BIOS Size Notes
BIOS Update - 6177R Ser C 3.22 MB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - AMI Rescue Accessory Files 4.32 GB
System Image - 6177R - Windows 10 IoT 64-bit (500GB HDD) - Ghost Format Accessory Files 9.36 GB
BIOS Update - 6177R Ser C BIOS 3.22 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/ic-ct001_-ru-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/6177r-ct008_-en-e.pdf}
  • Eurasion Economic Community
  • Australian RCM
  • Mexico NOM

This product was certified with the above certifications as of 2026-07-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Non-Disp Machine Mnt Idustrial PC
CloseClose
6177R-MMAWX
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left 6177 Standard Computers
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose