Dimensions | 380 mm x 280 mm x 180 mm - 14.96 in. x 11.02 in. x 7.09 in. |
---|---|
Enclosure Ingress Protection | Type 3R, 4, 4X, 12, and 13 Rainproof, Watertight, Corrosion Resistant,and Dusttight, IP66 Protection |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.904 |
Lead Time | 68 |
Dimension Width | 29.997 |
Dimension Length | 40.208 |
Stock Status | NON_STOCKED |
Weight | 2.49 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Technical Specifications | -- |
General | Dimensions - Catalog Pages | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Dimensions | 380 mm x 280 mm x 180 mm - 14.96 in. x 11.02 in. x 7.09 in. |
---|---|
Enclosure Ingress Protection | Type 3R, 4, 4X, 12, and 13 Rainproof, Watertight, Corrosion Resistant,and Dusttight, IP66 Protection |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 20.904 |
Lead Time | 68 |
Dimension Width | 29.997 |
Dimension Length | 40.208 |
Stock Status | NON_STOCKED |
Weight | 2.49 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Technical Specifications
General
-- |
Dimensions - Catalog Pages
General
-- |
Product Cutsheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Technical Specifications | -- |
General | Dimensions - Catalog Pages | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.