Product Family | NEMA |
---|
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 115 V |
Continuous ampere rating | 270 A |
Load voltage | 200 to 575V |
Hp rating | 75Hp @ 200V load voltage, 3-phase |
Overload relay selection (high speed - start) | Omit overload |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 18.34 mm |
---|---|
Height | 17.85 mm |
Depth | 8.54 mm |
Weight, approx | 85 lb |
---|---|
Enclosure type | Open |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 50.8 |
Lead Time | 5 |
Dimension Width | 55.88 |
Dimension Length | 66.04 |
Stock Status | STOCKED |
Weight | 20.412 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | NEMA |
---|
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 115 V |
Continuous ampere rating | 270 A |
Load voltage | 200 to 575V |
Hp rating | 75Hp @ 200V load voltage, 3-phase |
Overload relay selection (high speed - start) | Omit overload |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 18.34 mm |
---|---|
Height | 17.85 mm |
Depth | 8.54 mm |
Weight, approx | 85 lb |
---|---|
Enclosure type | Open |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 50.8 |
Lead Time | 5 |
Dimension Width | 55.88 |
Dimension Length | 66.04 |
Stock Status | STOCKED |
Weight | 20.412 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.