Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 115 V |
Continuous ampere rating | 270 A |
Load voltage | 200 to 575V |
Hp rating | 75Hp @ 200V load voltage, 3-phase |
Overload relay selection (high speed - start) | Eutectic alloy overload relay |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 22 mm |
---|---|
Height | 50 mm |
Depth | 11.19 mm |
Degree of protection (NEMA) | 1 |
---|---|
Weight, approx | 250 lb |
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 15 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | False |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 60 Hz | 115 V |
Continuous ampere rating | 270 A |
Load voltage | 200 to 575V |
Hp rating | 75Hp @ 200V load voltage, 3-phase |
Overload relay selection (high speed - start) | Eutectic alloy overload relay |
Overload relay selection (low speed - run) | Eutectic alloy overload relay |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 22 mm |
---|---|
Height | 50 mm |
Depth | 11.19 mm |
Degree of protection (NEMA) | 1 |
---|---|
Weight, approx | 250 lb |
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
NEMA size | Size 5 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 15 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.