Loading
  • alt text
alt text
520F-COD-XXX

NEMA 2-speed Con Var Torque Starter

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 520F-COD-XXX product image
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of January 01, 2026, the NEMA 2-speed Con Var Torque Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 01, 2026 Replacement Category: Engineering Replacement
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of January 01, 2026, the NEMA 2-speed Con Var Torque Starter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: January 01, 2026 Replacement Category: Engineering Replacement
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Contruction
Mechanical
Environmental
Documents
Certifications
Alternative Products
Technotes
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
False
External reset possible
True
With short-circuit release
False
With fuse
False
Rated control supply voltage at AC 60 Hz
115 V
Continuous ampere rating
45 A
Load voltage
200 to 575V
Hp rating
25Hp @ 575V load voltage, 3-phase
Overload relay selection (high speed - start)
Provision for mounting an overload relay (field installation)
Overload relay selection (low speed - run)
Eutectic alloy overload relay
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.25 mm
Height
10.34 mm
Depth
4.68 mm
Weight, approx
15.25 lb
Enclosure type
Open
NEMA size
Size 2
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
False
External reset possible
True
With short-circuit release
False
With fuse
False
Rated control supply voltage at AC 60 Hz
115 V
Continuous ampere rating
45 A
Load voltage
200 to 575V
Hp rating
25Hp @ 575V load voltage, 3-phase
Overload relay selection (high speed - start)
Provision for mounting an overload relay (field installation)
Overload relay selection (low speed - run)
Eutectic alloy overload relay
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.25 mm
Height
10.34 mm
Depth
4.68 mm
Weight, approx
15.25 lb
Enclosure type
Open
NEMA size
Size 2
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • American Bureau of Shippin

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA 2-speed Con Var Torque Starter
CloseClose
520F-COD-XXX
Close
Print
Allen-Bradley 520F-COD-XXX product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose