Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Continuous ampere rating | 45 A |
Load voltage | 460V |
Hp rating | 25 Hp |
Factory installed models | Transformer with 2 primary & 1 sary fuse, having fuse cover |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 13 mm |
---|---|
Height | 22 mm |
Depth | 8.57 mm |
Degree of protection (NEMA) | 1 |
---|---|
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
NEMA size | Size 2 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 32.512 |
Lead Time | 22 |
Dimension Width | 21.209 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 7.076 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | False |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Continuous ampere rating | 45 A |
Load voltage | 460V |
Hp rating | 25 Hp |
Factory installed models | Transformer with 2 primary & 1 sary fuse, having fuse cover |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 13 mm |
---|---|
Height | 22 mm |
Depth | 8.57 mm |
Degree of protection (NEMA) | 1 |
---|---|
Material housing | Steel |
Enclosure type | NEMA 1 general purpose |
NEMA size | Size 2 |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 32.512 |
Lead Time | 22 |
Dimension Width | 21.209 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 7.076 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.