| Voltage type for actuating |
AC
|
|---|---|
| With transformer |
True
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 30
|
| Continuous ampere rating |
18 A
|
| Load voltage |
460V
|
| Hp rating |
3 Hp
|
| Overload relay selection (high speed - start) |
Eutectic alloy overload relay
|
| Overload relay selection (low speed - run) |
Eutectic alloy overload relay
|
| Factory installed models |
Transformer with 2 primary & 1 sary fuse
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
14 mm
|
|---|---|
| Height |
18 mm
|
| Depth |
6.39 mm
|
| Degree of protection (NEMA) |
12
|
|---|---|
| Material housing |
Steel
|
| Enclosure type |
NEMA 3R/12 painted metal
|
| NEMA size |
Size 0
|
|---|
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 440t-in031_-en-p | 440T-IN031 |
| Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-09-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage type for actuating |
AC
|
|---|---|
| With transformer |
True
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
False
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 30
|
| Continuous ampere rating |
18 A
|
| Load voltage |
460V
|
| Hp rating |
3 Hp
|
| Overload relay selection (high speed - start) |
Eutectic alloy overload relay
|
| Overload relay selection (low speed - run) |
Eutectic alloy overload relay
|
| Factory installed models |
Transformer with 2 primary & 1 sary fuse
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
14 mm
|
|---|---|
| Height |
18 mm
|
| Depth |
6.39 mm
|
| Degree of protection (NEMA) |
12
|
|---|---|
| Material housing |
Steel
|
| Enclosure type |
NEMA 3R/12 painted metal
|
| NEMA size |
Size 0
|
|---|
Documents
|
440t-in031_-en-p
Installation Instructions
440T-IN031 |
|
500-td014_-en-p
Technical Data
500-TD014 |
| Type | Resource | Publication |
|---|---|---|
| Installation Instructions | 440t-in031_-en-p | 440T-IN031 |
| Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- American Bureau of Shippin
This product was certified with the above certifications as of 2025-09-14. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.