513M-BJBD-38
NEMA COMB Starter CB Oversize Encl
Rockwell Automation announces that as of October 16, 2018, the NEMA COMB Starter CB Oversize Encl will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 16, 2018
Replacement Category:
Functional Replacement
Replacement Product:
513M-BJBD-38-412-VH
[https://www.rockwellautomation.com/en-us/products/details.513M-BJBD-38-412-VH.html]
Product at a glance
Rockwell Automation announces that as of October 16, 2018, the NEMA COMB Starter CB Oversize Encl will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 16, 2018
Replacement Category:
Functional Replacement
Replacement Product:
513M-BJBD-38-412-VH
[https://www.rockwellautomation.com/en-us/products/details.513M-BJBD-38-412-VH.html]
Product at a glance
| Control Voltage | 120V 60 Hz |
|---|---|
| Horsepower Code | 3 HP (Mtr Prt), 80A (Fdr Prt) |
| Product Family | NEMA |
| Voltage | 120 v 60 hz |
|---|
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Voltage | 120V 60 Hz |
|---|---|
| Horsepower Code | 3 HP (Mtr Prt), 80A (Fdr Prt) |
| Product Family | NEMA |
| Voltage | 120 v 60 hz |
|---|
Documents
|
500-td014_-en-p
Technical Data
500-TD014 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.