View all LV NEMA Combination Starters
513-EDN-3-6PC-49
NEMA Size 4 COMB Starter Circuit Breaker
Rockwell Automation announces that as of October 03, 2016, the NEMA Size 4 COMB Starter Circuit Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 03, 2016
Replacement Category:
Functional Replacement
Replacement Product:
513-EFN-3-6P-49-412-VH
[https://www.rockwellautomation.com/en-us/products/details.513-EFN-3-6P-49-412-VH.html]
Product at a glance
Rockwell Automation announces that as of October 03, 2016, the NEMA Size 4 COMB Starter Circuit Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 03, 2016
Replacement Category:
Functional Replacement
Replacement Product:
513-EFN-3-6P-49-412-VH
[https://www.rockwellautomation.com/en-us/products/details.513-EFN-3-6P-49-412-VH.html]
Product at a glance
| Circuit-Breaker Type |
Instantaneous Trip - Standard
|
|---|---|
| Control Voltage |
110V 50 Hz
|
| voltage |
380 V
|
|---|---|
| Voltage |
110 v 50 hz
|
| Current |
350 A
|
| Current |
250 VA
|
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Circuit-Breaker Type |
Instantaneous Trip - Standard
|
|---|---|
| Control Voltage |
110V 50 Hz
|
| voltage |
380 V
|
|---|---|
| Voltage |
110 v 50 hz
|
| Current |
350 A
|
| Current |
250 VA
|
Documents
|
500-td014_-en-p
Technical Data
500-TD014 |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.