513-BFB-EC1A-1-4LRG-6P-38
NEMA Size 1 COMB Starter Circuit Breaker
Rockwell Automation announces that as of October 03, 2016, the NEMA Size 1 COMB Starter Circuit Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 03, 2016
Replacement Category:
Functional Replacement
Replacement Product:
512-AFC-A2E-13H-4R-6P-90013
[https://www.rockwellautomation.com/en-us/products/details.512-AFC-A2E-13H-4R-6P-90013.html]
Product at a glance
Rockwell Automation announces that as of October 03, 2016, the NEMA Size 1 COMB Starter Circuit Breaker will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
October 03, 2016
Replacement Category:
Functional Replacement
Replacement Product:
512-AFC-A2E-13H-4R-6P-90013
[https://www.rockwellautomation.com/en-us/products/details.512-AFC-A2E-13H-4R-6P-90013.html]
Product at a glance
Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Voltage | 120 v 60 hz |
---|---|
Current | 80 A |
Current | 80 VA |
Current | 1 A |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Voltage | 120 v 60 hz |
---|---|
Current | 80 A |
Current | 80 VA |
Current | 1 A |
Documents
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.