Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Number of indicator lights | 1 None |
---|---|
Voltage type for actuating | AC |
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 20 |
Overload release current setting | 5.7 A |
Type of motor starter | Direct online starter (DOL) |
Continuous current rating | 27 A |
Circuit closing inrush current peak including offset, max | 288 A |
Available short circuit amperes RMS symmetrical | 65000 A |
Load voltage | 230V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Horsepower | 7.5 Hp |
Circuit breaker type | Instantaneous trip, standard |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Factory installed modifications | Transformer with 2 primary & 1 sary fuse, having 100 W extra capacity |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 12 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Material housing | Steel |
Enclosure type | NEMA 3R/4/12 painted |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver alloy |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | E1 plus, manual reset, Class 20, full load current adjustment range 5.7...18 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 57 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Instantaneous Trip - Standard |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Number of indicator lights | 1 None |
---|---|
Voltage type for actuating | AC |
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Release class | CLASS 20 |
Overload release current setting | 5.7 A |
Type of motor starter | Direct online starter (DOL) |
Continuous current rating | 27 A |
Circuit closing inrush current peak including offset, max | 288 A |
Available short circuit amperes RMS symmetrical | 65000 A |
Load voltage | 230V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Horsepower | 7.5 Hp |
Circuit breaker type | Instantaneous trip, standard |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Factory installed modifications | Transformer with 2 primary & 1 sary fuse, having 100 W extra capacity |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 12 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 14 ms |
Operating time, pick-up | 22 ms |
Material housing | Steel |
Enclosure type | NEMA 3R/4/12 painted |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...8 AWG |
Power contact material | Silver alloy |
NEMA size | Size 1 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | E1 plus, manual reset, Class 20, full load current adjustment range 5.7...18 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 57 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Product Cutsheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.