512-CDC-1-4LR-25E
NEMA Combination Starter Disconnect
Rockwell Automation announces that as of March 31, 2015, the NEMA Combination Starter Disconnect will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2015
Replacement Category:
Direct Replacement
Rockwell Automation announces that as of March 31, 2015, the NEMA Combination Starter Disconnect will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
March 31, 2015
Replacement Category:
Direct Replacement
| Control Voltage |
600V 60 Hz
|
|---|---|
| Disconnect Type |
Fusible
|
| Fuse Clips |
60 A HRC Form II
|
| Sub Brand |
NEMA
|
| voltage |
600 V
|
|---|---|
| Voltage |
600 v 60 hz
|
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Control Voltage |
600V 60 Hz
|
|---|---|
| Disconnect Type |
Fusible
|
| Fuse Clips |
60 A HRC Form II
|
| Sub Brand |
NEMA
|
| voltage |
600 V
|
|---|---|
| Voltage |
600 v 60 hz
|
Documents
|
500-td014_-en-p
Technical Data
500-TD014 |
|
500-td014_-en-p
Technical Data
500-TD014 |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.