Loading
View all LV NEMA Combination Starters
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
512-BAB-A2G-3-6XXP-24R

NEMA Combination Starter Disconnect

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Contruction
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Unique Product Identifier
512-BAB-A2G-3-6XXP-24R
UPC
887172577642
Estimated Lead Time
56 days
Standard Warranty Duration

1 year See details

Country of Origin
>1
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Disconnect Type
Fusible
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
True
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
5.7 A
Type of motor starter
Direct online starter (DOL)
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Available short circuit amperes RMS symmetrical
100000 A
Load voltage
460V
Fuse clips
30 A Class R
Heat dissipation
5.9 W
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
10 Hp
Factory installed models
Transformer with 2 primary fuses & 1 sary fuse with 200VA extra capacity
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.5 mm
Height
27.5 mm
Depth
8.25 mm
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Weight
40 lb
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Material housing
Steel
Enclosure type
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver Alloy
NEMA size
Size 1
Operating temperature
-25 °C
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
E1 plus, manual reset, Class 20, full load current adjustment range 5.7...18 A
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Technical Data Publication
500-td014_-en-p 500-TD014
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
512-BAB-A2G-3-6XXP-24R
UPC
887172577642
Estimated Lead Time
56 days
Standard Warranty Duration

1 year See details

Country of Origin
>1
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Disconnect Type
Fusible
Sub Brand
NEMA
Voltage type for actuating
AC
With transformer
True
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
True
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Release class
CLASS 20
Overload release current setting
5.7 A
Type of motor starter
Direct online starter (DOL)
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Available short circuit amperes RMS symmetrical
100000 A
Load voltage
460V
Fuse clips
30 A Class R
Heat dissipation
5.9 W
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
10 Hp
Factory installed models
Transformer with 2 primary fuses & 1 sary fuse with 200VA extra capacity
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.5 mm
Height
27.5 mm
Depth
8.25 mm
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Weight
40 lb
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Material housing
Steel
Enclosure type
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver Alloy
NEMA size
Size 1
Operating temperature
-25 °C
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
E1 plus, manual reset, Class 20, full load current adjustment range 5.7...18 A
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Documents
500-td014_-en-p Technical Data
500-TD014
500-td014_-en-p Technical Data
500-TD014
Technical Data Publication
500-td014_-en-p 500-TD014
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA Combination Starter Disconnect
CloseClose
512-BAB-A2G-3-6XXP-24R
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose