5094 Ethernet Adapter 8 Modules SFP
5094 Ethernet Adapter 8 Modules SFP
| Unique Product Identifier |
5094-AENSFPR
|
|---|---|
| UPC |
191326549332
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
| Capacity |
8 I/O
|
|---|---|
| Communication |
Ethernet/IP
|
| Cooling |
Passive
|
| Data Memory |
NA
|
| Execution Speed |
NA
|
| Functions |
Communication Adapter
|
| Temperature Rating |
±300 ns/°C -40…70 °C
|
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
287 kg CO2 eq
|
| Cradle To Gate |
27.9 kg CO2 eq
|
| Content of Recycled Product Material |
0.2%
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Packaging Contents | Publication |
|---|---|
| 5094-pc003_-en-p | 5094-PC003 |
| EDS - Electronic Data Sheet Files | Size | Notes | |
|---|---|---|---|
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
| Firmware | Size | Notes | |
|
|
Firmware for 5094-Adapter v6.012 | 11.78 MB | |
|
|
Firmware for 5094-Adapter v6.011 | 11.78 MB | |
|
|
Firmware for 5094-Adapters v5.012 | 18.98 MB | |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP - Add On Profiles for 5094 Adapters v40.15.33 | 520 MB | Release notes |
|
|
AOP - Add On Profiles for 5094-AENTR v40.10.13 | 369 MB | Release notes |
|
|
AOP - Add On Profiles for 5094-Adapters v25.03 | 230 MB | |
| Product Safety Advisory | Size | Notes | |
|
|
Flex 5000® Adapter - Denial of Service | - | |
- American Bureau of Shippin
- ODVA
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
5094-AENSFPR
|
|---|---|
| UPC |
191326549332
|
| Estimated Lead Time |
5 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Singapore
|
The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.
Electrical & Connectivity
| Capacity |
8 I/O
|
|---|---|
| Communication |
Ethernet/IP
|
| Cooling |
Passive
|
| Data Memory |
NA
|
| Execution Speed |
NA
|
| Functions |
Communication Adapter
|
| Temperature Rating |
±300 ns/°C -40…70 °C
|
Sustainability
| LCA Method |
ISO 14040/44 compliant
|
|---|---|
| Impact Assessment Method |
EF 3.0 (Environmental Footprint) ESPR aligned
|
| Database Used |
Ecoinvent 3.10
|
| Use Phase Electricity |
European Average Grid Mix (EU-40)
|
| Cradle To Grave |
287 kg CO2 eq
|
| Cradle To Gate |
27.9 kg CO2 eq
|
| Content of Recycled Product Material |
0.2%
|
| Environmental Compliance | |
|---|---|
| SVHC Information |
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Click the Download CAD button below to view all file formats available for download.
Documents
|
Product Cutsheet
General
-- |
|
5094-pc003_-en-p
Packaging Contents
5094-PC003 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Packaging Contents | Publication |
| 5094-pc003_-en-p | 5094-PC003 |
Downloads
| EDS - Electronic Data Sheet Files | Size | Notes | |
|---|---|---|---|
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
|
|
EDS files for 5094-AENSFPR (multi) | 3.01 KB | |
|
|
EDS files for Distributed I/O Family (multi) | 3.7 MB | |
| Firmware | Size | Notes | |
|
|
Firmware for 5094-Adapter v6.012 | 11.78 MB | |
|
|
Firmware for 5094-Adapter v6.011 | 11.78 MB | |
|
|
Firmware for 5094-Adapters v5.012 | 18.98 MB | |
| AOP - Add On Profiles | Size | Notes | |
|
|
AOP - Add On Profiles for 5094 Adapters v40.15.33 | 520 MB | Release notes |
|
|
AOP - Add On Profiles for 5094-AENTR v40.10.13 | 369 MB | Release notes |
|
|
AOP - Add On Profiles for 5094-Adapters v25.03 | 230 MB | |
| Product Safety Advisory | Size | Notes | |
|
|
Flex 5000® Adapter - Denial of Service | - | |
Certifications
- American Bureau of Shippin
- ODVA
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Alternative Products
Technotes
| Technotes |
|---|