Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 42 A |
Continuous current | 36 A |
Load voltage | 115V |
Coil operating limits | 85...110% |
Hp rating | 1/3 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (NEMA) | 3R |
---|---|
Material housing | Aluminium |
Enclosure type rating | NEMA 3R/7/9 bolted |
NEMA size | NEMA 1P |
---|---|
Operating temperature | -25 |
Overload relay | Eutectic overload |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 78 |
Dimension Width | 25.4 |
Dimension Length | 16.383 |
Stock Status | NON_STOCKED |
Weight | 15.368 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 42 A |
Continuous current | 36 A |
Load voltage | 115V |
Coil operating limits | 85...110% |
Hp rating | 1/3 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (NEMA) | 3R |
---|---|
Material housing | Aluminium |
Enclosure type rating | NEMA 3R/7/9 bolted |
NEMA size | NEMA 1P |
---|---|
Operating temperature | -25 |
Overload relay | Eutectic overload |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 38.1 |
Lead Time | 78 |
Dimension Width | 25.4 |
Dimension Length | 16.383 |
Stock Status | NON_STOCKED |
Weight | 15.368 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.