Enclosure Code | NEMA 1 General Purpose,NEMA 1 General Purpose |
---|---|
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 621 A |
Continuous current | 540 A |
Circuit closing inrush current peak including offset, max | 6326 A |
Load voltage | 200 to 575V |
Heat dissipation | 65.7 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 3.96VA, 60 Hz coils (interposing relay) |
Hp rating | 400Hp @ 575V load voltage, 3-phase |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 30.5 mm |
---|---|
Height | 56 mm |
Depth | 13.79 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 4 |
Weight | 360 lb |
Mechanical life operations | 5000000 None |
Operating time, drop-out | 10 to 22 ms |
Operating time, pick-up | 25 to 79 ms |
Material housing | Steel |
Enclosure type rating | NEMA 1 general purpose |
NEMA size | NEMA 6 |
---|---|
Operating temperature | -25 °C |
Operating position | Horizontal |
Altitude | 10000 ft before derating |
Overload relay | Eutectic overload |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver |
---|---|
Power terminal connection type | Lugs sold separately |
Power contact material | Silver Alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 142.24 |
Lead Time | 15 |
Dimension Width | 77.47 |
Dimension Length | 35.027 |
Stock Status | NON_STOCKED |
Weight | 0.395 |
Weight Unit | KG |
Dimension Unit | CM |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Code | NEMA 1 General Purpose,NEMA 1 General Purpose |
---|---|
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 621 A |
Continuous current | 540 A |
Circuit closing inrush current peak including offset, max | 6326 A |
Load voltage | 200 to 575V |
Heat dissipation | 65.7 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 3.96VA, 60 Hz coils (interposing relay) |
Hp rating | 400Hp @ 575V load voltage, 3-phase |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 30.5 mm |
---|---|
Height | 56 mm |
Depth | 13.79 mm |
Degree of protection (NEMA) | 1 |
---|---|
Number of auxiliary contacts, max | 4 |
Weight | 360 lb |
Mechanical life operations | 5000000 None |
Operating time, drop-out | 10 to 22 ms |
Operating time, pick-up | 25 to 79 ms |
Material housing | Steel |
Enclosure type rating | NEMA 1 general purpose |
NEMA size | NEMA 6 |
---|---|
Operating temperature | -25 °C |
Operating position | Horizontal |
Altitude | 10000 ft before derating |
Overload relay | Eutectic overload |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Auxiliary contact material | Silver |
---|---|
Power terminal connection type | Lugs sold separately |
Power contact material | Silver Alloy |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 142.24 |
Lead Time | 15 |
Dimension Width | 77.47 |
Dimension Length | 35.027 |
Stock Status | NON_STOCKED |
Weight | 0.395 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.