Enclosure Code | NEMA 3R/7/9 Rainproof Bolted,NEMA 3R/7/9 Bolted |
---|---|
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 52 A |
Continuous current | 45 A |
Circuit closing inrush current peak including offset, max | 483 A |
Load voltage | 230V |
Heat dissipation | 5.9 W (2...3 poles) |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils (2...3 poles) |
Hp rating | 15 Hp |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 8.88 mm |
---|---|
Height | 18.31 mm |
Depth | 8.75 mm |
Degree of protection (NEMA) | 3R |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 13 ms |
Operating time, pick-up | 27 ms |
Material housing | Aluminium |
Enclosure type rating | NEMA 3R/7/9 bolted |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 14...4 AWG |
Power contact material | Silver Alloy |
NEMA size | NEMA 2 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic overload |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Misc. Items | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts List | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Code | NEMA 3R/7/9 Rainproof Bolted,NEMA 3R/7/9 Bolted |
---|---|
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 220 V |
Rated control supply voltage at AC 60 Hz | 240 V |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 52 A |
Continuous current | 45 A |
Circuit closing inrush current peak including offset, max | 483 A |
Load voltage | 230V |
Heat dissipation | 5.9 W (2...3 poles) |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils (2...3 poles) |
Hp rating | 15 Hp |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 8.88 mm |
---|---|
Height | 18.31 mm |
Depth | 8.75 mm |
Degree of protection (NEMA) | 3R |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 13 ms |
Operating time, pick-up | 27 ms |
Material housing | Aluminium |
Enclosure type rating | NEMA 3R/7/9 bolted |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 14...4 AWG |
Power contact material | Silver Alloy |
NEMA size | NEMA 2 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic overload |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 15 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Drawings
Drawings | |
---|---|
2D Dimension Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Dimension Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Repair Parts for Misc. Items
General
-- |
Renewal Parts for Overload Relay Reset Button
General
-- |
Repair Parts for Enclosure
General
-- |
Repair Parts List
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Misc. Items | -- |
General | Renewal Parts for Overload Relay Reset Button | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts List | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.