View all NEMA Open/Enclosed Full Voltage Starters
509-BHB-1-91
NEMA Size 1 Non-Reversing Starter
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Electrical
Contruction
Mechanical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Enclosure Type |
NEMA 3R/7/9 Rainproof Bolted,NEMA 3R/7/9 Bolted
|
|---|---|
| Sub Brand |
NEMA
|
| Voltage type for actuating |
AC
|
|---|---|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
440 V
|
| Rated control supply voltage at AC 60 Hz |
480 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| Service limit current rating |
32 A
|
| Continuous current |
27 A
|
| Circuit closing inrush current peak including offset, max |
288 A
|
| Load voltage |
460V
|
| Heat dissipation |
5.9 W
|
| Coil operating limits |
85...110%
|
| Operating volt amperes burden |
Sealed: 29VA, 60 Hz coils
|
| Hp rating |
10 Hp
|
| Factory installed models |
START-STOP push button
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
8.75 mm
|
|---|---|
| Height |
15.06 mm
|
| Depth |
8.75 mm
|
| Degree of protection (NEMA) |
3R
|
|---|---|
| Number of auxiliary contacts, max |
8
|
| Mechanical life operations |
1.0E7
|
| Operating time, drop-out |
14 ms
|
| Operating time, pick-up |
22 ms
|
| Material housing |
Aluminium
|
| Enclosure type rating |
NEMA 3R/7/9 bolted
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
20 in-lb
|
|---|---|
| Auxiliary contact material |
Silver
|
| Type of power terminal |
Saddle or wire clA
|
| Wire size |
For power terminals: 14...8 AWG
|
| Power contact material |
Silver Alloy
|
| NEMA size |
NEMA 1
|
|---|---|
| Operating temperature |
-25 °C
|
| Operating position |
Vertical
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic overload
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Enclosure Type |
NEMA 3R/7/9 Rainproof Bolted,NEMA 3R/7/9 Bolted
|
|---|---|
| Sub Brand |
NEMA
|
| Voltage type for actuating |
AC
|
|---|---|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
440 V
|
| Rated control supply voltage at AC 60 Hz |
480 V
|
| Type of motor starter |
Direct online starter (DOL)
|
| Service limit current rating |
32 A
|
| Continuous current |
27 A
|
| Circuit closing inrush current peak including offset, max |
288 A
|
| Load voltage |
460V
|
| Heat dissipation |
5.9 W
|
| Coil operating limits |
85...110%
|
| Operating volt amperes burden |
Sealed: 29VA, 60 Hz coils
|
| Hp rating |
10 Hp
|
| Factory installed models |
START-STOP push button
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Width |
8.75 mm
|
|---|---|
| Height |
15.06 mm
|
| Depth |
8.75 mm
|
| Degree of protection (NEMA) |
3R
|
|---|---|
| Number of auxiliary contacts, max |
8
|
| Mechanical life operations |
1.0E7
|
| Operating time, drop-out |
14 ms
|
| Operating time, pick-up |
22 ms
|
| Material housing |
Aluminium
|
| Enclosure type rating |
NEMA 3R/7/9 bolted
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
20 in-lb
|
|---|---|
| Auxiliary contact material |
Silver
|
| Type of power terminal |
Saddle or wire clA
|
| Wire size |
For power terminals: 14...8 AWG
|
| Power contact material |
Silver Alloy
|
| NEMA size |
NEMA 1
|
|---|---|
| Operating temperature |
-25 °C
|
| Operating position |
Vertical
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic overload
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
Drawings
| Drawings | |
|---|---|
| 2D Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Dimension Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Repair Parts for Control Circuit Terminal
General
-- |
|
Product Cutsheet
General
-- |
|
Renewal Parts for Overload Relay Reset Button
General
-- |
|
Repair Parts List
General
-- |
|
Repair Parts for Misc. Items
General
-- |
|
Repair Parts for Enclosure
General
-- |
|
500-td014_-en-p
Technical Data
500-TD014 |
| General | Publication |
|---|---|
| Repair Parts for Control Circuit Terminal | -- |
| Product Cutsheet | -- |
| Renewal Parts for Overload Relay Reset Button | -- |
| Repair Parts List | -- |
| Repair Parts for Misc. Items | -- |
| Repair Parts for Enclosure | -- |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA Size 1 Non-Reversing Starter
509-BHB-1-91
Close
Print
Copyright ©2026 Rockwell Automation, Inc.