Loading
View all NEMA Open/Enclosed Full Voltage Starters
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
509-BAXWD-XXX-3-4R

NEMA Size 1 Non-Reversing Starter

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Technical Specifications
Contruction
Documents
Alternative Products
Technotes
Unique Product Identifier
509-BAXWD-XXX-3-4R
UPC
889508018836
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Enclosure Type
NEMA 1 General Purpose,NEMA 1 General Purpose
Sub Brand
NEMA
Number of indicator lights
1
Voltage type for actuating
AC
Suitable for emergency stop
True
External reset possible
True
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Type of motor starter
Direct online starter (DOL)
Service limit current rating
32 A
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Load voltage
115 to 230V
Heat dissipation
5.9 W
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
3Hp @ 230V load voltage, 1-phase
Factory installed models
Pilot lights, incandescent illumination option, red color lens for first pilot light
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
NEMA size
NEMA 1
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
Provision for mounting an overload relay (field installation)
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Material housing
Steel
Enclosure type rating
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver Alloy
Width
6.75 mm
Height
9.67 mm
Depth
2.81 mm
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
509-BAXWD-XXX-3-4R
UPC
889508018836
Estimated Lead Time
28 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Enclosure Type
NEMA 1 General Purpose,NEMA 1 General Purpose
Sub Brand
NEMA
Number of indicator lights
1
Voltage type for actuating
AC
Suitable for emergency stop
True
External reset possible
True
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Type of motor starter
Direct online starter (DOL)
Service limit current rating
32 A
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Load voltage
115 to 230V
Heat dissipation
5.9 W
Coil operating limits
85...110%
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
3Hp @ 230V load voltage, 1-phase
Factory installed models
Pilot lights, incandescent illumination option, red color lens for first pilot light
Temperature compensated overload protection
True
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Compliance & Environment
NEMA size
NEMA 1
Operating position
Vertical
Altitude
10000 ft before derating
Overload relay
Provision for mounting an overload relay (field installation)
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Physical Characteristics
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Mechanical life operations
1.0E7
Operating time, drop-out
14 ms
Operating time, pick-up
22 ms
Material housing
Steel
Enclosure type rating
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...8 AWG
Power contact material
Silver Alloy
Technical Specifications
Width
6.75 mm
Height
9.67 mm
Depth
2.81 mm
Documents
500-td014_-en-p Technical Data
500-TD014
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA Size 1 Non-Reversing Starter
CloseClose
509-BAXWD-XXX-3-4R
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
InformationInformation
Multiple countries of origin based on manufacturing location
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose