| Sub Brand |
NEMA
|
|---|
| Number of auxiliary contacts as normally closed contact |
1
|
|---|---|
| Number of indicator lights |
0
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 30
|
| Type of motor starter |
Direct online starter (DOL)
|
| Service limit current rating |
21 A
|
| Continuous current |
18 A
|
| Circuit closing inrush current peak including offset, max |
140 A
|
| Heat dissipation |
5.9 W
|
| Coil operating limits |
85...110%
|
| Operating volt amperes burden |
Sealed: 29VA, 60 Hz coils
|
| Hp rating, max |
5Hp @ 575V load voltage, 3-phase (non-plugging and non-jogging duty)
|
| Transformer primary switching kVA rating |
5.2 kVA @ 575V load voltage, 3-phase (inrush current ≤20 times continuous current)
|
| Factory installed models |
NC auxiliary contact on eutectic overload relay
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Rail mounting possible |
True
|
|---|---|
| Number of auxiliary contacts, max |
8
|
| Mechanical life operations |
1.0E7
|
| Average operating time, pick-up |
21 ms
|
| Average operating time, drop-out |
16 ms
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
20 in-lb
|
|---|---|
| Auxiliary contact material |
Silver
|
| Type of power terminal |
Saddle or wire clA
|
| Wire size |
For power terminals: 14...10 AWG
|
| Enclosure |
Open type
|
| Power contact material |
Silver Alloy
|
| Requirements for sizing of wire |
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
|
| NEMA size |
Size 0
|
|---|---|
| Operating temperature |
65 °C
|
| Operating position |
Vertical
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic alloy overload relay
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
|---|---|
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
NEMA
|
|---|
| Number of auxiliary contacts as normally closed contact |
1
|
|---|---|
| Number of indicator lights |
0
|
| Voltage type for actuating |
AC
|
| With transformer |
False
|
| Suitable for emergency stop |
True
|
| External reset possible |
True
|
| With short-circuit release |
True
|
| With fuse |
False
|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
120 V
|
| Release class |
CLASS 30
|
| Type of motor starter |
Direct online starter (DOL)
|
| Service limit current rating |
21 A
|
| Continuous current |
18 A
|
| Circuit closing inrush current peak including offset, max |
140 A
|
| Heat dissipation |
5.9 W
|
| Coil operating limits |
85...110%
|
| Operating volt amperes burden |
Sealed: 29VA, 60 Hz coils
|
| Hp rating, max |
5Hp @ 575V load voltage, 3-phase (non-plugging and non-jogging duty)
|
| Transformer primary switching kVA rating |
5.2 kVA @ 575V load voltage, 3-phase (inrush current ≤20 times continuous current)
|
| Factory installed models |
NC auxiliary contact on eutectic overload relay
|
| Temperature compensated overload protection |
True
|
| Coordination class according to IEC 60947-4-3 |
Class 2
|
| Type of electrical connection of main circuit |
Screw connection
|
| Type of electrical connection for auxiliary- and control current circuit |
Screw connection
|
| Rail mounting possible |
True
|
|---|---|
| Number of auxiliary contacts, max |
8
|
| Mechanical life operations |
1.0E7
|
| Average operating time, pick-up |
21 ms
|
| Average operating time, drop-out |
16 ms
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
20 in-lb
|
|---|---|
| Auxiliary contact material |
Silver
|
| Type of power terminal |
Saddle or wire clA
|
| Wire size |
For power terminals: 14...10 AWG
|
| Enclosure |
Open type
|
| Power contact material |
Silver Alloy
|
| Requirements for sizing of wire |
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
|
| NEMA size |
Size 0
|
|---|---|
| Operating temperature |
65 °C
|
| Operating position |
Vertical
|
| Altitude |
10000 ft before derating
|
| Overload relay |
Eutectic alloy overload relay
|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Repair Parts List
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Cutsheet
General
-- |
|
500-td014_-en-p
Technical Data
500-TD014 |
| General | Publication |
|---|---|
| Repair Parts List | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Product Cutsheet | -- |
| Technical Data | Publication |
| 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.