Loading
View all Compact 5000 I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Preferred
5069-L306ERM

CompactLogix 600KB Enet MotionController

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Controller, CompactLogix 5380, 600 KB User Memory, 8 I/Os, 2 axis, 16 EtherNet/IP Devices
  • Add to BOM
  • Repair services
  • Get support
Preferred
5069-L306ERM

CompactLogix 600KB Enet MotionController

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Repairable/Replaceable Calculate your impact
Description
Controller, CompactLogix 5380, 600 KB User Memory, 8 I/Os, 2 axis, 16 EtherNet/IP Devices
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
Overview
Electrical & Connectivity
General Features
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Accessories
Technotes
Unique Product Identifier
5069-L306ERM
UPC
889508071312
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Communication
EtherNet/IP, USB
Depth
136.81mm, 5.39"
Height
123mm, 4.84"
Interface
2 x 1 Gb EtherNet port
Isolation
300V(cont)
Memory
600KB
Number Of Channels
0
Power Supply
MOD Power 18…32V DC SA Power
Processor
Quad Core
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Selection Guide 1769-SG001
Product Cutsheet --
Technical Data Publication
5069-td001_-en-p 5069-TD001
5069-td002_-en-p 5069-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Compact Logix 5380 (5069-L3) v38.011 49.1 MB
Firmware Compact Logix 5380 (5069-L3) v37.013 49.07 MB
Firmware Compact Logix 5380 (5069-L3) v36.014 48.31 MB
Firmware for CompactLogix 5380 (5069-L3) v35.017 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v35.016 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v34.015 36.48 MB
Firmware for CompactLogix 5380 (5069-L3) v33.017 33.13 MB
Firmware for CompactLogix 5380 (5069-L3) v32.016 32.92 MB
Firmware for CompactLogix 5380 (5069-L3) v31.015 29.4 MB
Firmware for CompactLogix 5380 (5069-L3) v30.017 25.39 MB
Firmware for 5069-L306ERM V29.011 34.02 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for 5069-L306ERM (multi) 4.7 KB
EDS files for CompactLogix Family (multi) 1.95 MB
Product Notice Size Notes
Firmware for ControlLogix 5580 and CompactLogix 5380 Potential Product Concern -
Product Notice 2019-07-001 - 5380 -
Firmware for Compact Logix 5380 (5069-L3) v38.011 Firmware 49.1 MB
Firmware Compact Logix 5380 (5069-L3) v37.013 Firmware 49.07 MB
Firmware Compact Logix 5380 (5069-L3) v36.014 Firmware 48.31 MB
Firmware for CompactLogix 5380 (5069-L3) v35.017 Firmware 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v35.016 Firmware 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v34.015 Firmware 36.48 MB
Firmware for CompactLogix 5380 (5069-L3) v33.017 Firmware 33.13 MB
Firmware for CompactLogix 5380 (5069-L3) v32.016 Firmware 32.92 MB
Firmware for CompactLogix 5380 (5069-L3) v31.015 Firmware 29.4 MB
Firmware for CompactLogix 5380 (5069-L3) v30.017 Firmware 25.39 MB
Firmware for 5069-L306ERM V29.011 Firmware 34.02 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for 5069-L306ERM (multi) EDS - Electronic Data Sheet Files 4.7 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
Firmware for ControlLogix 5580 and CompactLogix 5380 Potential Product Concern Product Notice -
Product Notice 2019-07-001 - 5380 Product Notice -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
China CCC Australian RCM IECEx Scheme ATEX Eurasion Economic Community
  • China CCC
  • Australian RCM
  • IECEx Scheme
  • ATEX
  • Registro Italiano Navale
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
5069-L306ERM
UPC
889508071312
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Multiple

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Communication
EtherNet/IP, USB
Depth
136.81mm, 5.39"
Height
123mm, 4.84"
Interface
2 x 1 Gb EtherNet port
Isolation
300V(cont)
Memory
600KB
Number Of Channels
0
Power Supply
MOD Power 18…32V DC SA Power
Processor
Quad Core
Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide General
1769-SG001
Product Cutsheet General
--
5069-td001_-en-p Technical Data
5069-TD001
5069-td002_-en-p Technical Data
5069-TD002
General Publication
Selection Guide 1769-SG001
Product Cutsheet --
Technical Data Publication
5069-td001_-en-p 5069-TD001
5069-td002_-en-p 5069-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for Compact Logix 5380 (5069-L3) v38.011 49.1 MB
Firmware Compact Logix 5380 (5069-L3) v37.013 49.07 MB
Firmware Compact Logix 5380 (5069-L3) v36.014 48.31 MB
Firmware for CompactLogix 5380 (5069-L3) v35.017 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v35.016 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v34.015 36.48 MB
Firmware for CompactLogix 5380 (5069-L3) v33.017 33.13 MB
Firmware for CompactLogix 5380 (5069-L3) v32.016 32.92 MB
Firmware for CompactLogix 5380 (5069-L3) v31.015 29.4 MB
Firmware for CompactLogix 5380 (5069-L3) v30.017 25.39 MB
Firmware for 5069-L306ERM V29.011 34.02 MB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
EDS - Electronic Data Sheet Files Size Notes
EDS files for 5069-L306ERM (multi) 4.7 KB
EDS files for CompactLogix Family (multi) 1.95 MB
Product Notice Size Notes
Firmware for ControlLogix 5580 and CompactLogix 5380 Potential Product Concern -
Product Notice 2019-07-001 - 5380 -
Firmware for Compact Logix 5380 (5069-L3) v38.011 Firmware 49.1 MB
Firmware Compact Logix 5380 (5069-L3) v37.013 Firmware 49.07 MB
Firmware Compact Logix 5380 (5069-L3) v36.014 Firmware 48.31 MB
Firmware for CompactLogix 5380 (5069-L3) v35.017 Firmware 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v35.016 Firmware 37.35 MB
Firmware for CompactLogix 5380 (5069-L3) v34.015 Firmware 36.48 MB
Firmware for CompactLogix 5380 (5069-L3) v33.017 Firmware 33.13 MB
Firmware for CompactLogix 5380 (5069-L3) v32.016 Firmware 32.92 MB
Firmware for CompactLogix 5380 (5069-L3) v31.015 Firmware 29.4 MB
Firmware for CompactLogix 5380 (5069-L3) v30.017 Firmware 25.39 MB
Firmware for 5069-L306ERM V29.011 Firmware 34.02 MB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
EDS files for 5069-L306ERM (multi) EDS - Electronic Data Sheet Files 4.7 KB
EDS files for CompactLogix Family (multi) EDS - Electronic Data Sheet Files 1.95 MB
Firmware for ControlLogix 5580 and CompactLogix 5380 Potential Product Concern Product Notice -
Product Notice 2019-07-001 - 5380 Product Notice -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=China CCC, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct065_-en-e.pdf} {name=Australian RCM, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct001_-en-e.pdf} {name=IECEx Scheme, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct004_-en-e.pdf} {name=ATEX, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct002_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • China CCC
  • Australian RCM
  • IECEx Scheme
  • ATEX
  • Registro Italiano Navale
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
CompactLogix 600KB Enet MotionController
CloseClose
5069-L306ERM
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Compact 5000 I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose