Depth | 105mm, 4.15" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V (continuous), Basic Basic Insulation Type; No isolation between SA Power and I/O ports; No isolation between individual I/O ports; Type tested at 1500V AC @ 60s |
Memory | 4MB |
Output Signal | 10…32V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 13.716 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 5069-OB8 (multi)
- EDS files for CompactLogix Family (multi)
- Firmware for 5069-OB8 v3.016
- AOP - Add On Profiles v40.10 for 5069-OB8
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
2-Dimensional Drawing (DWG/DXF) | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
2-Dimensional Drawing (DWG/DXF) Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | User Manual | 5000-UM004 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 105mm, 4.15" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V (continuous), Basic Basic Insulation Type; No isolation between SA Power and I/O ports; No isolation between individual I/O ports; Type tested at 1500V AC @ 60s |
Memory | 4MB |
Output Signal | 10…32V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 13.716 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
2-Dimensional Drawing (DWG/DXF) | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Dimensional Drawing in 3D (PDF) | Download (PDF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
2-Dimensional Drawing (DWG/DXF) Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
Dimensional Drawing in 3D (PDF) Download (PDF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
User Manual
General
5000-UM004 |
Product Cutsheet
General
-- |
5069-td001_-en-p
Technical Data
5069-TD001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 5000-UM004 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 5069-OB8 (multi)
- EDS files for CompactLogix Family (multi)
- Firmware for 5069-OB8 v3.016
- AOP - Add On Profiles v40.10 for 5069-OB8
Certifications
- China CCC
- American Bureau of Shippin
This product was certified with the above certifications as of 2024-11-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.