Loading
View all Compact 5000 I/O Modules
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
5069-L4200ERMW

CompactLogix 5480 Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
Controller, CompactLogix, 20 MB User Memory, USB Port, 1GB Ethernet port,250 EtherNet/IP Devices, 4 Character Alpha/Numeric Display, 31 I/Os, 150 axis, Windows 10 IoT, 64GB SSD
  • Add to BOM
  • Repair services
  • Get support
5069-L4200ERMW

CompactLogix 5480 Controller

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Repairable/Replaceable Calculate your impact
Description
Controller, CompactLogix, 20 MB User Memory, USB Port, 1GB Ethernet port,250 EtherNet/IP Devices, 4 Character Alpha/Numeric Display, 31 I/Os, 150 axis, Windows 10 IoT, 64GB SSD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Sustainability
Substance Disclosures
Drawings
Documents
Downloads
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
5069-L4200ERMW
UPC
194033098247
Estimated Lead Time
33 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing in 3D (PDF) Download (PDF)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing in 3D (PDF) Download (PDF)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Selection Guide 1769-SG001
Technical Data Publication
5069-td002_-en-p 5069-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
UL Listed Eurasion Economic Community
  • ODVA
  • Registro Italiano Navale
  • UL Listed
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
5069-L4200ERMW
UPC
194033098247
Estimated Lead Time
33 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Sustainability
Environmental Compliance
See Details | Submit Inquiry
SVHC Information
View Guidance
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing in 3D (PDF) Download (PDF)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
Dimensional Drawing in 3D (PDF) Download (PDF)
2-Dimensional Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
Selection Guide General
1769-SG001
5069-td002_-en-p Technical Data
5069-TD002
General Publication
Product Cutsheet --
Selection Guide 1769-SG001
Technical Data Publication
5069-td002_-en-p 5069-TD002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Size Notes
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) 4.68 GB
Product Security Advisory Size Notes
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 -
CVE-2020-0601 -
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v37.013 Firmware 76.27 MB
Firmware for CompactLogix 5480 (5069-L4) v37.013 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v36.014 Firmware 75.33 MB
Firmware for CompactLogix 5480 (5069-L4) v36.014 w Windows package (2.1.0) Win10 Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.017 Firmware 74.21 MB
Firmware for CompactLogix 5480 (5069-L4) v35.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v35.016 Firmware 74.2 MB
Firmware for CompactLogix 5480 (5069-L4) v35.016 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v34.015 Firmware 73.77 MB
Firmware for CompactLogix 5480 (5069-L4) v34.015 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v33.017 Firmware 72.46 MB
Firmware for CompactLogix 5480 (5069-L4) v33.017 with Windows package (2.1.0) Firmware 4.68 GB
Firmware for CompactLogix 5480 (5069-L4) v32.016 Firmware 73.26 MB
Firmware for CompactLogix 5480 (5069-L4) v32.016 with Windows package (2.1.0) Firmware 4.68 GB
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
CVE-2019-12260/12265/12257/12258/12256/12255/12263/12262/12264/12261/12259 Product Security Advisory -
CVE-2020-0601 Product Security Advisory -
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Certifications
{name=UL Listed, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/5069-ct024_-en-e.pdf} {name=Eurasion Economic Community, link=http://literature.rockwellautomation.com/idc/groups/literature/documents/ct/1756-ct302_-ru-e.pdf}
  • ODVA
  • Registro Italiano Navale
  • UL Listed
  • Eurasion Economic Community

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.

Search the Literature Library
Regulatory Information
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
CompactLogix 5480 Controller
CloseClose
5069-L4200ERMW
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Remote I/O Products
  5. Chevron LeftChevron Left Compact 5000 I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose