
5069-AEN2TR
Compact 5000 EtherNet/IP Adapter

Rockwell Automation announces that as of August 26, 2021, the Compact 5000 EtherNet/IP Adapter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 26, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
5069-AENTR
[https://www.rockwellautomation.com/en-us/products/details.5069-AENTR.html]
Product at a glance
Rockwell Automation announces that as of August 26, 2021, the Compact 5000 EtherNet/IP Adapter will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 26, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
5069-AENTR
[https://www.rockwellautomation.com/en-us/products/details.5069-AENTR.html]
Product at a glance
Depth | 137mm, 5.39" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V(cont);No isolation |
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
With optical interface | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | True |
Type of data transmission | Module rack extension |
Thermal dissipation, max | 29 btu/h |
Power dissipation, max | 8.5 W |
Enclosure type rating | None (open-style) |
Module keying | Electronic keying via progming software |
RTB torque | 5069-RTB4-SCREW and 5069-RTB6-SCREW only: 0.4 Nm (3.5 in-lb) |
Wiring category | 3 - on USB ports, 2 - on power ports, 2 - on Ethernet ports |
Insulation stripping length | 5069-RTB4-SPRING, 5069-RTB6-SPRING connections: 10 mm (0.39 in.), 5069-RTB4-SCREW, 5069-RTB6-SCREW connections: 12 mm (0.47 in.) |
Wire size | 5069-RTB4-SPRING, 5069-RTB6-SPRING: 0.5...1.5 mm² (22...16 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 2.9 mm (0.11 in.) maximum diam including insulation, single wire connection only, 5069-RTB4-SCREW, 5069-RTB6-SCREW: 0.5 |
Isolation voltage | 250V (continuous), basic insulation type, SA, and MOD power to backplane, 250V (continuous), basic insulation type, SA to MOD power, 250V (continuous), basic insulation type, Ethernet to backplane, 250V (continuous), double insulation type, Ethernet to MO |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
ATEX temp code | T4 |
RTB keying | None |
Width | 98 mm |
---|---|
Height | 138 mm |
Depth | 137 mm |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | IEC 61000-6-4 |
Vibration | 5 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±2kV @ 5kHz on Ethernet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz on power and Ethernet ports |
Surge transient immunity | ±1kV line-line (DM) and ±2kV line-earth (CM) on power ports, ±2kV line-earth (CM) on Ethernet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Voltage variation | 10 ms interruption on MOD power port |
North American temperature code | T4 |
---|---|
IECEx temp code | T4 |
MOD Power inrush | 850 mA for 125 ms |
---|---|
MOD power | 450mA @ 18...32V DC |
SA power | 10mA @ 0...32V DC, 25mA @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum |
MOD power passthrough, max | 9.55A @ 18...32V DC, Maximum level of MOD Power current that the adapter can pass through to the next module in the system |
SA power passthrough, max | 9.95A @ 0...32V DC, 9.975A @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum, Maximum level of SA power current that the adapter can pass through to the next module in the system |
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | User Manual | ENET-UM004 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Australian RCM
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 137mm, 5.39" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V(cont);No isolation |
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
With optical interface | False |
Supporting protocol for TCP/IP | False |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | True |
Type of data transmission | Module rack extension |
Thermal dissipation, max | 29 btu/h |
Power dissipation, max | 8.5 W |
Enclosure type rating | None (open-style) |
Module keying | Electronic keying via progming software |
RTB torque | 5069-RTB4-SCREW and 5069-RTB6-SCREW only: 0.4 Nm (3.5 in-lb) |
Wiring category | 3 - on USB ports, 2 - on power ports, 2 - on Ethernet ports |
Insulation stripping length | 5069-RTB4-SPRING, 5069-RTB6-SPRING connections: 10 mm (0.39 in.), 5069-RTB4-SCREW, 5069-RTB6-SCREW connections: 12 mm (0.47 in.) |
Wire size | 5069-RTB4-SPRING, 5069-RTB6-SPRING: 0.5...1.5 mm² (22...16 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 2.9 mm (0.11 in.) maximum diam including insulation, single wire connection only, 5069-RTB4-SCREW, 5069-RTB6-SCREW: 0.5 |
Isolation voltage | 250V (continuous), basic insulation type, SA, and MOD power to backplane, 250V (continuous), basic insulation type, SA to MOD power, 250V (continuous), basic insulation type, Ethernet to backplane, 250V (continuous), double insulation type, Ethernet to MO |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
ATEX temp code | T4 |
RTB keying | None |
Width | 98 mm |
---|---|
Height | 138 mm |
Depth | 137 mm |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | IEC 61000-6-4 |
Vibration | 5 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±4kV @ 5kHz on power ports, ±2kV @ 5kHz on Ethernet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz on power and Ethernet ports |
Surge transient immunity | ±1kV line-line (DM) and ±2kV line-earth (CM) on power ports, ±2kV line-earth (CM) on Ethernet ports |
Operating temperature | 0 to 60 °C |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Voltage variation | 10 ms interruption on MOD power port |
North American temperature code | T4 |
---|---|
IECEx temp code | T4 |
MOD Power inrush | 850 mA for 125 ms |
---|---|
MOD power | 450mA @ 18...32V DC |
SA power | 10mA @ 0...32V DC, 25mA @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum |
MOD power passthrough, max | 9.55A @ 18...32V DC, Maximum level of MOD Power current that the adapter can pass through to the next module in the system |
SA power passthrough, max | 9.95A @ 0...32V DC, 9.975A @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum, Maximum level of SA power current that the adapter can pass through to the next module in the system |
Drawings
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
User Manual
General
ENET-UM004 |
Product Cutsheet
General
-- |
5069-td001_-en-p
Technical Data
5069-TD001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | ENET-UM004 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
- Registro Italiano Navale
This product was certified with the above certifications as of 2025-04-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading

Copyright ©2025 Rockwell Automation, Inc.