Depth | 105mm, 4.15" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V(cont);No isolation |
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for other bus systems | No |
Redundancy | No |
IO link master | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for EtherNet/IP | Yes |
Type of data transmission | Module rack extension |
Thermal dissipation, max | 29 btu/h |
Power dissipation, max | 8.5 W |
Enclosure type rating | None (open-style) |
Module keying | Electronic keying via progming software |
RTB torque | 0.5...0.6 Nm (4.4...5.3 in-lb), (5069-RTB5-SCREW RTB only) |
Wiring category | 2 - on signal ports, 1 - on power ports, 2 - on Ethernet ports |
Insulation stripping length | 5069-RTB5-SPRING connections: 10 mm (0.39 in.), 5069-RTB5-SCREW connections: 10 mm (0.39 in.) |
Wire size | 0.25...2.5 mm2 (22...14 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 1.2 mm (3/64 in.), insulation m, single wire connection only, Grounding: 2.5 mm2 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, |
Isolation voltage | 250V (continuous), basic insulation type, SA, and MOD power to backplane, 250V (continuous), basic insulation type, SA to MOD power, 250V (continuous), basic insulation type, Ethernet to backplane, type tested at 1500V AC @ 60s, 250V (continuous), doub |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
ATEX temp code | T4 |
RTB keying | None |
Width | 56 mm |
---|---|
Height | 138 mm |
Depth | 105 mm |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | CISPR 11/22, Class A |
Vibration | 5 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on power ports, ±3kV @ 5kHz on Ethernet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz on power and Ethernet ports |
Surge transient immunity | ±1kV line-line (DM) and ±2kV line-earth (CM) on power ports, ±2kV line-earth (CM) on Ethernet ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
North American temperature code | T4 |
---|---|
IECEx temp code | T4 |
MOD Power inrush | 1750 mA for 70 ms |
---|---|
MOD power | 220mA @ 18...32V DC |
SA power | 5mA @ 0...32V DC, 2mA @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum |
MOD power passthrough, max | 9.78A @ 18...32V DC, Maximum level of MOD Power current that the adapter can pass through to the next module in the system |
SA power passthrough, max | 9.95A @ 0...32V DC, 9.975A @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum, Maximum level of SA power current that the adapter can pass through to the next module in the system |
Recommended external overcurrent protection | MOD power: 10...12A @ 22.5...43.2A2t, fast acting, SA power: 20A @ 250V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 12.192 |
Lead Time | 5 |
Dimension Width | 15.875 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.494 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 5069-AENTR/ 5069-AENTRK (multi)
- EDS files for CompactLogix Family (multi)
- Firmware for 5069-AENTR / 5069-AENTRK v4.012
- AOP - Add On Profiles for 5069-AENTR/ 5069-AENTRK v40.10
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | ENET-UM004 |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
- China CCC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 105mm, 4.15" |
---|---|
Height | 138mm, 5.43" |
Isolation | 300V(cont);No isolation |
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
With optical interface | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for other bus systems | No |
Redundancy | No |
IO link master | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for EtherNet/IP | Yes |
Type of data transmission | Module rack extension |
Thermal dissipation, max | 29 btu/h |
Power dissipation, max | 8.5 W |
Enclosure type rating | None (open-style) |
Module keying | Electronic keying via progming software |
RTB torque | 0.5...0.6 Nm (4.4...5.3 in-lb), (5069-RTB5-SCREW RTB only) |
Wiring category | 2 - on signal ports, 1 - on power ports, 2 - on Ethernet ports |
Insulation stripping length | 5069-RTB5-SPRING connections: 10 mm (0.39 in.), 5069-RTB5-SCREW connections: 10 mm (0.39 in.) |
Wire size | 0.25...2.5 mm2 (22...14 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, 1.2 mm (3/64 in.), insulation m, single wire connection only, Grounding: 2.5 mm2 AWG) solid or stranded copper wire rated at 105 °C (221 °F), or greater, |
Isolation voltage | 250V (continuous), basic insulation type, SA, and MOD power to backplane, 250V (continuous), basic insulation type, SA to MOD power, 250V (continuous), basic insulation type, Ethernet to backplane, type tested at 1500V AC @ 60s, 250V (continuous), doub |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
ATEX temp code | T4 |
RTB keying | None |
Width | 56 mm |
---|---|
Height | 138 mm |
Depth | 105 mm |
Surrounding air temperature, max | 60 °C |
---|---|
Emissions | CISPR 11/22, Class A |
Vibration | 5 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±3kV @ 5kHz on power ports, ±3kV @ 5kHz on Ethernet ports |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Non operating: 50 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz on power and Ethernet ports |
Surge transient immunity | ±1kV line-line (DM) and ±2kV line-earth (CM) on power ports, ±2kV line-earth (CM) on Ethernet ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM at 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
North American temperature code | T4 |
---|---|
IECEx temp code | T4 |
MOD Power inrush | 1750 mA for 70 ms |
---|---|
MOD power | 220mA @ 18...32V DC |
SA power | 5mA @ 0...32V DC, 2mA @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum |
MOD power passthrough, max | 9.78A @ 18...32V DC, Maximum level of MOD Power current that the adapter can pass through to the next module in the system |
SA power passthrough, max | 9.95A @ 0...32V DC, 9.975A @ 0...240V AC, 47...63 Hz, ATEX/IECEx, 125V AC maximum, Maximum level of SA power current that the adapter can pass through to the next module in the system |
Recommended external overcurrent protection | MOD power: 10...12A @ 22.5...43.2A2t, fast acting, SA power: 20A @ 250V AC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 12.192 |
Lead Time | 5 |
Dimension Width | 15.875 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.494 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
User Manual
General
ENET-UM004 |
5069-td001_-en-p
Technical Data
5069-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | ENET-UM004 |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 5069-AENTR/ 5069-AENTRK (multi)
- EDS files for CompactLogix Family (multi)
- Firmware for 5069-AENTR / 5069-AENTRK v4.012
- AOP - Add On Profiles for 5069-AENTR/ 5069-AENTRK v40.10
Certifications
- Australian RCM
- China CCC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.