Loading
View all NEMA Open/Enclosed Full Voltage Starters
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
505-ACXD-105

Size 0 RVSG Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
505-ACXD-105

Size 0 RVSG Starter

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Alternative Products
Technotes
Unique Product Identifier
505-ACXD-105
UPC
662072162514
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Enclosure Type
NEMA 4/4X Stainless Steel,Type 4/4X- SS Handle (C)
Circuit closing inrush current peak including offset, max
140 A
Coil operating limits
85 to 110 %
Continuous current rating
18 A
Coordination class according to IEC 60947-4-3
Class 2
External reset possible
True
Heat dissipation
5.9 W
Hp rating
1 Hp
Load voltage
115V
Motor type
4 pole, 4 lead split phase (break all lines)
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Rated control supply voltage at AC 60 Hz
115 V
Release class
CLASS 30
Service limit current rating
21 A
Suitable for emergency stop
True
Temperature compensated overload protection
True
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Reversing starter
Voltage type for actuating
AC
With fuse
False
With transformer
False
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
NEMA size
Size 0
Operating position
Vertical
Operating temperature
-25 °C
Overload relay
Eutectic alloy overload relay
Mechanical
Degree of protection (NEMA)
4X
Enclosure type
NEMA 4/4X stainless steel
Mechanical life operations
1.0E7
Number of auxiliary contacts, max
8
Operating time, drop-out
16 ms
Operating time, pick-up
21 ms
Construction
Auxiliary contact material
Silver
Material housing
Stainless steel
Power contact material
Silver alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...10 AWG
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
505-ACXD-105
UPC
662072162514
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Enclosure Type
NEMA 4/4X Stainless Steel,Type 4/4X- SS Handle (C)
Circuit closing inrush current peak including offset, max
140 A
Coil operating limits
85 to 110 %
Continuous current rating
18 A
Coordination class according to IEC 60947-4-3
Class 2
External reset possible
True
Heat dissipation
5.9 W
Hp rating
1 Hp
Load voltage
115V
Motor type
4 pole, 4 lead split phase (break all lines)
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Rated control supply voltage at AC 60 Hz
115 V
Release class
CLASS 30
Service limit current rating
21 A
Suitable for emergency stop
True
Temperature compensated overload protection
True
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Type of electrical connection of main circuit
Screw connection
Type of motor starter
Reversing starter
Voltage type for actuating
AC
With fuse
False
With transformer
False
Compliance & Environment
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
NEMA size
Size 0
Operating position
Vertical
Operating temperature
-25 °C
Overload relay
Eutectic alloy overload relay
Physical Characteristics
Mechanical
Degree of protection (NEMA)
4X
Enclosure type
NEMA 4/4X stainless steel
Mechanical life operations
1.0E7
Number of auxiliary contacts, max
8
Operating time, drop-out
16 ms
Operating time, pick-up
21 ms
Construction
Auxiliary contact material
Silver
Material housing
Stainless steel
Power contact material
Silver alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Saddle or wire clA
Wire size
For power terminals: 14...10 AWG
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Size 0 RVSG Starter
CloseClose
505-ACXD-105
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose