Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 60 Hz | 115 |
Release class | CLASS 30 |
Type of motor starter | Reversing starter |
Continuous current rating | 18 |
Service limit current rating | 21 |
Circuit closing inrush current peak including offset, max | 140 |
Load voltage | 115V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Motor type | 3 pole, 4 lead split phase |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 1 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Enclosure type | NEMA 4/4X stainless steel |
Material housing | Stainless steel |
---|---|
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 |
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver alloy |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
NEMA size | Size 0 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 30 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 11.485 |
Weight Unit | KG |
Dimension Unit | IN |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 60 Hz | 115 |
Release class | CLASS 30 |
Type of motor starter | Reversing starter |
Continuous current rating | 18 |
Service limit current rating | 21 |
Circuit closing inrush current peak including offset, max | 140 |
Load voltage | 115V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Motor type | 3 pole, 4 lead split phase |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 1 Hp |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Enclosure type | NEMA 4/4X stainless steel |
Material housing | Stainless steel |
---|---|
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 |
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver alloy |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
NEMA size | Size 0 |
---|---|
Operating temperature | -25 |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Overload relay | Eutectic alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | -1.0 |
Lead Time | 30 |
Dimension Width | -1.0 |
Dimension Length | -1.0 |
Stock Status | NON_STOCKED |
Weight | 11.485 |
Weight Unit | KG |
Dimension Unit | IN |
Documents
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.