Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 460 V |
Rated control supply voltage at AC 60 Hz | 460 V |
Release class | CLASS 30 |
Type of motor starter | Reversing starter |
Continuous current rating | 18 A |
Service limit current rating | 21 A |
Circuit closing inrush current peak including offset, max | 140 A |
Load voltage | 460V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 5 Hp |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 14 mm |
---|---|
Height | 18 mm |
Depth | 6.45 mm |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Material housing | Stainless steel |
Enclosure type | NEMA 4/4X stainless steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver alloy |
NEMA size | Size 0 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.8 |
Lead Time | 22 |
Dimension Width | 25.7 |
Dimension Length | 30.71 |
Stock Status | NON_STOCKED |
Weight | 4.849 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
With transformer | False |
Suitable for emergency stop | True |
External reset possible | True |
With fuse | False |
Rated control supply voltage at AC 50 Hz | 460 V |
Rated control supply voltage at AC 60 Hz | 460 V |
Release class | CLASS 30 |
Type of motor starter | Reversing starter |
Continuous current rating | 18 A |
Service limit current rating | 21 A |
Circuit closing inrush current peak including offset, max | 140 A |
Load voltage | 460V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 5 Hp |
Temperature compensated overload protection | True |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 14 mm |
---|---|
Height | 18 mm |
Depth | 6.45 mm |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 None |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Material housing | Stainless steel |
Enclosure type | NEMA 4/4X stainless steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clA |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver alloy |
NEMA size | Size 0 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.8 |
Lead Time | 22 |
Dimension Width | 25.7 |
Dimension Length | 30.71 |
Stock Status | NON_STOCKED |
Weight | 4.849 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.