Loading
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
503L-AFC-6P-31T

NEMA Size 0 LTG Combination Cntcr Ckt

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2025, the NEMA Size 0 LTG Combination Cntcr Ckt will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2025 Replacement Category: No planned RA replacement
Description
NEMA Combination Lighting Contactor, Circuit Breaker Type, 15 A Tungsten/ 20 A General, 600 Volts (C), Type 3R/4/12 - Enclosure Code "F",Please reach out to your local Rockwell Automation representative for pricing and availability.
  • Add to BOM
  • Repair services
  • Get support
503L-AFC-6P-31T

NEMA Size 0 LTG Combination Cntcr Ckt

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 15, 2025, the NEMA Size 0 LTG Combination Cntcr Ckt will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 15, 2025 Replacement Category: No planned RA replacement
Description
NEMA Combination Lighting Contactor, Circuit Breaker Type, 15 A Tungsten/ 20 A General, 600 Volts (C), Type 3R/4/12 - Enclosure Code "F",Please reach out to your local Rockwell Automation representative for pricing and availability.
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Technotes
Unique Product Identifier
503L-AFC-6P-31T
UPC
889508565088
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Circuit-Breaker Type
Inverse Hrs - Swbd Interruptin
Control Voltage
120V 60 Hz
Sub Brand
NEMA
Available short circuit amperes RMS symmetrical
65000A @ 480V
Circuit breaker type
Inverse time, standard interrupting capacity
Circuit closing inrush current peak including offset, max
140 A
Coil operating limits
85...110%
Continuous ampere rating, max
20 A @ non-motor, resistive heating, ballast and discharge lighting loads
Continuous current
18 A
Continuous current/horsepower
1/4 Hp (motor protection), 20 A (ftder protection)
Factory installed models
Transformer with 2 primary & 1 sary fuse
Features
Combination Lighting Contactors with Circuit Breaker
Heat dissipation
5.9 W
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Rated control supply voltage at AC 60 Hz
600 V
Service limit current rating
21 A
Transformer primary switching kVA rating
5.2 kVA @ 575V load voltage, 3-phase (inrush current ≤20 times continuous current)
Voltage type for actuating
AC
With transformer
True
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Operating position
Vertical
Operating temperature
Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Mechanical
Enclosure type
NEMA 3R/4/12 painted
Mechanical life operations
1.0E7
Number of auxiliary contacts, max
8
Operating time, drop-out
16 ms
Operating time, pick-up
21 ms
Weight, approx
40 lb
Construction
Auxiliary contact material
Silver
Depth, approx
8.25 mm
Height, approx
27.5 in
Power contact material
Silver alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Saddle or wire clA
Width, approx
10.5 in
Wire size
For power terminals: 14...10 AWG
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
503L-AFC-6P-31T
UPC
889508565088
Standard Warranty Duration

1 year See details

Country of Origin
United States of America

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Electrical & Connectivity
Circuit-Breaker Type
Inverse Hrs - Swbd Interruptin
Control Voltage
120V 60 Hz
Sub Brand
NEMA
Available short circuit amperes RMS symmetrical
65000A @ 480V
Circuit breaker type
Inverse time, standard interrupting capacity
Circuit closing inrush current peak including offset, max
140 A
Coil operating limits
85...110%
Continuous ampere rating, max
20 A @ non-motor, resistive heating, ballast and discharge lighting loads
Continuous current
18 A
Continuous current/horsepower
1/4 Hp (motor protection), 20 A (ftder protection)
Factory installed models
Transformer with 2 primary & 1 sary fuse
Features
Combination Lighting Contactors with Circuit Breaker
Heat dissipation
5.9 W
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Rated control supply voltage at AC 60 Hz
600 V
Service limit current rating
21 A
Transformer primary switching kVA rating
5.2 kVA @ 575V load voltage, 3-phase (inrush current ≤20 times continuous current)
Voltage type for actuating
AC
With transformer
True
Compliance & Environment
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Operating position
Vertical
Operating temperature
Starters with eutectic alloy overload relay (provided condensation is prevented): -13...149 °F (-25...65 °C)
Physical Characteristics
Mechanical
Enclosure type
NEMA 3R/4/12 painted
Mechanical life operations
1.0E7
Number of auxiliary contacts, max
8
Operating time, drop-out
16 ms
Operating time, pick-up
21 ms
Weight, approx
40 lb
Construction
Auxiliary contact material
Silver
Depth, approx
8.25 mm
Height, approx
27.5 in
Power contact material
Silver alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Saddle or wire clA
Width, approx
10.5 in
Wire size
For power terminals: 14...10 AWG
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
NEMA Size 0 LTG Combination Cntcr Ckt
CloseClose
503L-AFC-6P-31T
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose