Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Continuous current | 45 |
Circuit closing inrush current peak including offset, max | 483 |
Available short circuit amperes RMS symmetrical | 65000 |
Load voltage | 460V |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Circuit breaker type | Inverse time, standard interrupting capacity |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 15 Hp |
Transformer primary switching kVA rating | 7.2 kVA @ 460V load voltage, 3-phase (inrush current = 20...40 times continuous current) |
Capacitor switching kVAR | 25 kVAR @ 460V load voltage, 3-phase |
Factory installed models | HAND-OFF-AUTO selector switch |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.25 |
Degree of protection (NEMA) | 4 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Average operating time, pick-up | 27 ms |
Average operating time, drop-out | 13 ms |
Enclosure type | NEMA 4/4X Stainless Steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 |
---|---|
Wire size for power terminals | 14 |
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Power contact material | Silver Alloy |
NEMA size | Size 2 |
---|---|
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 90.399 |
Lead Time | 6 |
Dimension Width | 34.9 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 20.434 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Circuit-Breaker Type | Inverse Hrs - Swbd Interruptin |
---|---|
Control Voltage | 120V 60 Hz |
Product Family | NEMA |
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 |
Rated control supply voltage at AC 60 Hz | 120 |
Continuous current | 45 |
Circuit closing inrush current peak including offset, max | 483 |
Available short circuit amperes RMS symmetrical | 65000 |
Load voltage | 460V |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Circuit breaker type | Inverse time, standard interrupting capacity |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 15 Hp |
Transformer primary switching kVA rating | 7.2 kVA @ 460V load voltage, 3-phase (inrush current = 20...40 times continuous current) |
Capacitor switching kVAR | 25 kVAR @ 460V load voltage, 3-phase |
Factory installed models | HAND-OFF-AUTO selector switch |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 |
---|---|
Height | 27.5 |
Depth | 8.25 |
Degree of protection (NEMA) | 4 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 |
Mechanical life operations | 1.0E7 |
Average operating time, pick-up | 27 ms |
Average operating time, drop-out | 13 ms |
Enclosure type | NEMA 4/4X Stainless Steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 |
---|---|
Wire size for power terminals | 14 |
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Power contact material | Silver Alloy |
NEMA size | Size 2 |
---|---|
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 90.399 |
Lead Time | 6 |
Dimension Width | 34.9 |
Dimension Length | 29.21 |
Stock Status | NON_STOCKED |
Weight | 20.434 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.