Loading
  • alt text
alt text
503-BABD-3-4LG-40T

NEMA Size 1 Combination Cntcr Ckt-bkr

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 503-BABD-3-4LG-40T product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 16, 2018, the NEMA Size 1 Combination Cntcr Ckt-bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 16, 2018 Replacement Category: Functional Replacement Replacement Product: 503-BABD-3-4G-40T [https://www.rockwellautomation.com/en-us/products/details.503-BABD-3-4G-40T.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of October 16, 2018, the NEMA Size 1 Combination Cntcr Ckt-bkr will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: October 16, 2018 Replacement Category: Functional Replacement Replacement Product: 503-BABD-3-4G-40T [https://www.rockwellautomation.com/en-us/products/details.503-BABD-3-4G-40T.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Contruction
Mechanical
Construction
Environmental
Documents
Alternative Products
Technotes
Control Voltage
120V 60 Hz
Product Family
NEMA
Number of indicator lights
1
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Available short circuit amperes RMS symmetrical
65000 A
Load voltage
460V
Heat dissipation
5.9 W
Coil operating limits
85...110%
Circuit breaker type
Inverse time, standard interrupting capacity
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
7.5 Hp
Transformer primary switching kVA rating
8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Capacitor switching kVAR
13.5 kVAR @ 460V load voltage, 3-phase
Factory installed models
Pilot lights, LED illumination option, green color lens for first pilot light
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.5 mm
Height
27.5 mm
Depth
8.25 mm
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Weight
40 lb
Mechanical life operations
1.0E7
Average operating time, pick-up
22 ms
Average operating time, drop-out
14 ms
Enclosure type
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Wire size for power terminals
14 AWG
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Power contact material
Silver Alloy
NEMA size
Size 1
Operating position
Vertical
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Type Resource Publication
Technical Data 500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage
120V 60 Hz
Product Family
NEMA
Number of indicator lights
1
Voltage type for actuating
AC
With transformer
False
Suitable for emergency stop
True
External reset possible
True
With short-circuit release
True
With fuse
False
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
120 V
Continuous current
27 A
Circuit closing inrush current peak including offset, max
288 A
Available short circuit amperes RMS symmetrical
65000 A
Load voltage
460V
Heat dissipation
5.9 W
Coil operating limits
85...110%
Circuit breaker type
Inverse time, standard interrupting capacity
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Hp rating
7.5 Hp
Transformer primary switching kVA rating
8.5 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Capacitor switching kVAR
13.5 kVAR @ 460V load voltage, 3-phase
Factory installed models
Pilot lights, LED illumination option, green color lens for first pilot light
Coordination class according to IEC 60947-4-3
Class 2
Type of electrical connection of main circuit
Screw connection
Type of electrical connection for auxiliary- and control current circuit
Screw connection
Width
10.5 mm
Height
27.5 mm
Depth
8.25 mm
Degree of protection (NEMA)
1
Number of auxiliary contacts, max
8
Weight
40 lb
Mechanical life operations
1.0E7
Average operating time, pick-up
22 ms
Average operating time, drop-out
14 ms
Enclosure type
NEMA 1 general purpose
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Wire size for power terminals
14 AWG
Auxiliary contact material
Silver
Type of power terminal
Saddle or wire clA
Power contact material
Silver Alloy
NEMA size
Size 1
Operating position
Vertical
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Documents
500-td014_-en-p Technical Data
500-TD014
Type Resource Publication
Technical Data 500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA Size 1 Combination Cntcr Ckt-bkr
CloseClose
503-BABD-3-4LG-40T
Close
Print
Allen-Bradley 503-BABD-3-4LG-40T product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose