Control Voltage | 120V 60 Hz |
---|---|
Fuse Clips | 60 A Class R |
Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Service limit current rating | 52 A |
Continuous current | 45 A |
Circuit closing inrush current peak including offset, max | 483 A |
Available short circuit amperes RMS symmetrical | 100000 A |
Load voltage | 460V |
Fuse clips | 60 A Class R |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Transformer primary switching kVA rating | 7.2 kVA @ 460V load voltage, 3-phase (inrush current = 20...40 times continuous current) |
Capacitor switching kVAR | 25 kVAR @ 460V load voltage, 3-phase |
Factory installed models | Transformer with 2 primary & 1 sary fuse |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 13 ms |
Operating time, pick-up | 27 ms |
Enclosure type | NEMA 4/4X Stainless Steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 14...4 AWG |
Power contact material | Silver Alloy |
NEMA size | Size 2 |
---|---|
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Dimension Sheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 120V 60 Hz |
---|---|
Fuse Clips | 60 A Class R |
Voltage type for actuating | AC |
---|---|
With transformer | True |
Suitable for emergency stop | True |
External reset possible | True |
With short-circuit release | True |
With fuse | True |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Service limit current rating | 52 A |
Continuous current | 45 A |
Circuit closing inrush current peak including offset, max | 483 A |
Available short circuit amperes RMS symmetrical | 100000 A |
Load voltage | 460V |
Fuse clips | 60 A Class R |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Transformer primary switching kVA rating | 7.2 kVA @ 460V load voltage, 3-phase (inrush current = 20...40 times continuous current) |
Capacitor switching kVAR | 25 kVAR @ 460V load voltage, 3-phase |
Factory installed models | Transformer with 2 primary & 1 sary fuse |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Degree of protection (NEMA) | 4X |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 13 ms |
Operating time, pick-up | 27 ms |
Enclosure type | NEMA 4/4X Stainless Steel |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 14...4 AWG |
Power contact material | Silver Alloy |
NEMA size | Size 2 |
---|---|
Operating position | Vertical |
Altitude | 10000 ft before derating |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.0 |
Lead Time | 22 |
Dimension Width | 0.0 |
Dimension Length | 0.0 |
Stock Status | NON_STOCKED |
Weight | 0.999 |
Weight Unit | KG |
Documents
Repair Parts for Enclosure
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Product Cutsheet
General
-- |
Dimension Sheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Dimension Sheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner

Copyright ©2025 Rockwell Automation, Inc.