Loading
View all 500LG Electrically and Mechanically Held
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
500lg-400a1-e

NEMA Modular Lighting Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
500LG AC Electrically-Held Lighting Contactors, 4 N.O. Contacts, 0 N.C. Contacts, 115...120V AC 60 Hz/110V AC 50 Hz, Open
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
500lg-400a1-e
UPC
662074551361
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Puerto Rico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Sub Brand
NEMA
Number of normally open contacts as main contact
4
Number of normally closed contacts as main contact
0
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
115 V
Type of electrical connection of main circuit
Screw connection
Continuous ampere rating
Tungsten load : 20 A
Voltage, max
Tungsten load : 480V AC, 3-phase
Power, max
5VA @ 24V AC rated input voltage
Steady state current
91mA @ 200...277V AC rated input voltage
Control type
Electrically held -no control module
Features
Electrically/mechanically held lighting contactors
Modular version
True
Surge transient peak
6 kV
Sealed coil rating
28 VA
EMI
35 V/m
Inrush coil rating
248 VA
Allowable leakage current, max
1.8 mA
Frequency
40 Hz
Auxiliary contact rating
A600, 24V DC @ 24VA
Pulse duration, min
250 ms @ 3-wire control module
Storage temperature
-30 °C
Operating temperature
-25 to 40 °C
Enclosure type
Open style
Wire size
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
General Publication
Product Cutsheet --
Technical Data Publication
500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
500lg-400a1-e
UPC
662074551361
Estimated Lead Time
5 days
Standard Warranty Duration

1 year See details

Country of Origin
Puerto Rico
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Sub Brand
NEMA
Number of normally open contacts as main contact
4
Number of normally closed contacts as main contact
0
Voltage type for actuating
AC
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
115 V
Type of electrical connection of main circuit
Screw connection
Continuous ampere rating
Tungsten load : 20 A
Voltage, max
Tungsten load : 480V AC, 3-phase
Power, max
5VA @ 24V AC rated input voltage
Steady state current
91mA @ 200...277V AC rated input voltage
Control type
Electrically held -no control module
Features
Electrically/mechanically held lighting contactors
Modular version
True
Surge transient peak
6 kV
Sealed coil rating
28 VA
EMI
35 V/m
Inrush coil rating
248 VA
Allowable leakage current, max
1.8 mA
Frequency
40 Hz
Auxiliary contact rating
A600, 24V DC @ 24VA
Pulse duration, min
250 ms @ 3-wire control module
Storage temperature
-30 °C
Operating temperature
-25 to 40 °C
Enclosure type
Open style
Wire size
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
Documents
Product Cutsheet General
--
500-td012_-en-p Technical Data
500-TD012
General Publication
Product Cutsheet --
Technical Data Publication
500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Certifications
UKCA DOC
  • UKCA DOC

This product was certified with the above certifications as of {}. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA Modular Lighting Contactor
CloseClose
500lg-400a1-e
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose