Loading
View all 500LP Top Wiring Magnet Latching
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
500LP-EOD93

NEMA Size 4 Mag Held Lighting Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2026, the NEMA Size 4 Mag Held Lighting Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2026 Replacement Category: No planned RA replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of March 31, 2026, the NEMA Size 4 Mag Held Lighting Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: March 31, 2026 Replacement Category: No planned RA replacement
Description
500LP NEMA Top Wiring Permanent Magnetic-Latching Lighting Contactor ,200A, Open, 115-120V 60Hz, 3 Power Poles, No , 115-120V 60Hz ,
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Electrical
Mechanical
Construction
Environmental
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
500LP-EOD93
UPC
662072219041
Estimated Lead Time
168 days
Country of Origin
Mexico
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
115 V
Type of electrical connection of main circuit
Screw connection
Service limit current rating
156 A
Continuous current
135 A
Heat dissipation
14.8 W
Circuit closing inrush current peak including offset, max
1581 A
Wire size for power terminals
#6...4 AWG
Pole configuration
3 power poles
Operating volt amperes burden
Sealed: 69VA, 60 Hz coils (2...3 poles)
Features
Top wiring permanent magnet latching lighting contactors
Modular version
False
Continuous ampere rating, max
200 A @ non-motor & lighting loads
Number of auxiliary contacts, max
8
Mechanical life operations
5000000
Average operating time, pick-up
27 ms
Average operating time, drop-out
20 ms
Required torque on power terminal wire clamps and pressure connectors or lugs
275 in-lb
Width
178 mm
Height
309 mm
Depth
198.4 mm
Type of power terminal
Pressure terminals
Shipping weight, approx
22 lb (10 kg), 2...3 poles
Enclosure
Open Type
Power contact material
Silver Alloy
Auxiliary contact material
Silver
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Corrosion-resistance
All metal parts are treated for corrosion-resistance
General Publication
Product Cutsheet --
Technical Data Publication
500-td013_-en-p 500-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
500LP-EOD93
UPC
662072219041
Estimated Lead Time
168 days
Country of Origin
Mexico
Technical Specifications
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
115 V
Type of electrical connection of main circuit
Screw connection
Service limit current rating
156 A
Continuous current
135 A
Heat dissipation
14.8 W
Circuit closing inrush current peak including offset, max
1581 A
Wire size for power terminals
#6...4 AWG
Pole configuration
3 power poles
Operating volt amperes burden
Sealed: 69VA, 60 Hz coils (2...3 poles)
Features
Top wiring permanent magnet latching lighting contactors
Modular version
False
Continuous ampere rating, max
200 A @ non-motor & lighting loads
Number of auxiliary contacts, max
8
Mechanical life operations
5000000
Average operating time, pick-up
27 ms
Average operating time, drop-out
20 ms
Required torque on power terminal wire clamps and pressure connectors or lugs
275 in-lb
Width
178 mm
Height
309 mm
Depth
198.4 mm
Type of power terminal
Pressure terminals
Shipping weight, approx
22 lb (10 kg), 2...3 poles
Enclosure
Open Type
Power contact material
Silver Alloy
Auxiliary contact material
Silver
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Documents
Product Cutsheet General
--
500-td013_-en-p Technical Data
500-TD013
General Publication
Product Cutsheet --
Technical Data Publication
500-td013_-en-p 500-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
NEMA Size 4 Mag Held Lighting Contactor
CloseClose
500LP-EOD93
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose