Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 115 V |
Type of electrical connection of main circuit | Screw connection |
Service limit current rating | 52 A |
Continuous current | 45 A |
Heat dissipation | 5.9 W |
Circuit closing inrush current peak including offset, max | 483 A |
Wire size for power terminals | #14...4 AWG |
Pole configuration | 3 power poles |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils (2...3 poles) |
Features | Top wiring permanent magnet latching lighting contactors |
Modular version | False |
Continuous ampere rating, max | 60 A @ non-motor & lighting loads |
Number of auxiliary contacts, max | 8 |
---|---|
Mechanical life operations | 1.0E7 None |
Average operating time, pick-up | 27 ms |
Average operating time, drop-out | 13 ms |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Width | 100 mm |
Height | 173 mm |
Depth | 120 mm |
Type of power terminal | Pressure terminals |
Shipping weight, approx | 4 lb (1.8 kg), 2...3 poles |
Enclosure | Open Type |
Power contact material | Silver Alloy |
Auxiliary contact material | Silver |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.351 |
Lead Time | 15 |
Dimension Width | 15.494 |
Dimension Length | 23.495 |
Stock Status | NON_STOCKED |
Weight | 2.245 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Repair Parts for Enclosure | -- |
Technical Data | 500-td013_-en-p | 500-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 115 V |
Type of electrical connection of main circuit | Screw connection |
Service limit current rating | 52 A |
Continuous current | 45 A |
Heat dissipation | 5.9 W |
Circuit closing inrush current peak including offset, max | 483 A |
Wire size for power terminals | #14...4 AWG |
Pole configuration | 3 power poles |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils (2...3 poles) |
Features | Top wiring permanent magnet latching lighting contactors |
Modular version | False |
Continuous ampere rating, max | 60 A @ non-motor & lighting loads |
Number of auxiliary contacts, max | 8 |
---|---|
Mechanical life operations | 1.0E7 None |
Average operating time, pick-up | 27 ms |
Average operating time, drop-out | 13 ms |
Required torque on power terminal wire clamps and pressure connectors or lugs | 45 in-lb |
---|---|
Width | 100 mm |
Height | 173 mm |
Depth | 120 mm |
Type of power terminal | Pressure terminals |
Shipping weight, approx | 4 lb (1.8 kg), 2...3 poles |
Enclosure | Open Type |
Power contact material | Silver Alloy |
Auxiliary contact material | Silver |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 14.351 |
Lead Time | 15 |
Dimension Width | 15.494 |
Dimension Length | 23.495 |
Stock Status | NON_STOCKED |
Weight | 2.245 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts for Control Circuit Terminal
General
-- |
Product Cutsheet
General
-- |
Repair Parts List
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Repair Parts for Enclosure
General
-- |
500-td013_-en-p
Technical Data
500-TD013 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts for Control Circuit Terminal | -- |
General | Product Cutsheet | -- |
General | Repair Parts List | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Repair Parts for Enclosure | -- |
Technical Data | 500-td013_-en-p | 500-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.