Loading
View all 500LG Electrically and Mechanically Held
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
500LG-440A1-E

NEMA Modular Lighting Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
500LG AC Electrically-Held Lighting Contactors, 4 N.O. Contacts, 4 N.C. Contacts, 115...120V AC 60 Hz/110V AC 50 Hz, Open
  • Add to BOM
  • Repair services
  • Get support
500LG-440A1-E

NEMA Modular Lighting Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
500LG AC Electrically-Held Lighting Contactors, 4 N.O. Contacts, 4 N.C. Contacts, 115...120V AC 60 Hz/110V AC 50 Hz, Open
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
500LG-440A1-E
UPC
662074551446
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Puerto Rico
Sub Brand
NEMA
Allowable leakage current, max
1.8 mA
Auxiliary contact rating
A600, 24V DC @ 24VA
Continuous ampere rating
Tungsten load : 20 A
Control type
Electrically held -no control module
EMI
35 V/m
Features
Electrically/mechanically held lighting contactors
Frequency
40 Hz
Inrush coil rating
248 VA
Modular version
True
Power, max
5VA @ 24V AC rated input voltage
Pulse duration, min
250 ms @ 3-wire control module
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
115 V
Sealed coil rating
28 VA
Steady state current
91mA @ 200...277V AC rated input voltage
Surge transient peak
6 kV
Type of electrical connection of main circuit
Screw connection
Voltage type for actuating
AC
Voltage, max
Tungsten load : 480V AC, 3-phase
Mechanical
Number of normally closed contacts as main contact
4
Number of normally open contacts as main contact
4
Construction
Enclosure type
Open style
Wire size
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
Operating temperature
-25 to 40 °C
Storage temperature
-30 °C
General Publication
Product Cutsheet --
Technical Data Publication
500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
500LG-440A1-E
UPC
662074551446
Estimated Lead Time
84 days
Standard Warranty Duration

1 year See details

Country of Origin
Puerto Rico
Electrical & Connectivity
Sub Brand
NEMA
Allowable leakage current, max
1.8 mA
Auxiliary contact rating
A600, 24V DC @ 24VA
Continuous ampere rating
Tungsten load : 20 A
Control type
Electrically held -no control module
EMI
35 V/m
Features
Electrically/mechanically held lighting contactors
Frequency
40 Hz
Inrush coil rating
248 VA
Modular version
True
Power, max
5VA @ 24V AC rated input voltage
Pulse duration, min
250 ms @ 3-wire control module
Rated control supply voltage at AC 50 Hz
110 V
Rated control supply voltage at AC 60 Hz
115 V
Sealed coil rating
28 VA
Steady state current
91mA @ 200...277V AC rated input voltage
Surge transient peak
6 kV
Type of electrical connection of main circuit
Screw connection
Voltage type for actuating
AC
Voltage, max
Tungsten load : 480V AC, 3-phase
Physical Characteristics
Mechanical
Number of normally closed contacts as main contact
4
Number of normally open contacts as main contact
4
Construction
Enclosure type
Open style
Wire size
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
Compliance & Environment
Operating temperature
-25 to 40 °C
Storage temperature
-30 °C
Documents
Product Cutsheet General
--
500-td012_-en-p Technical Data
500-TD012
General Publication
Product Cutsheet --
Technical Data Publication
500-td012_-en-p 500-TD012
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
NEMA Modular Lighting Contactor
CloseClose
500LG-440A1-E
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose