Product Family | NEMA |
---|
Number of normally open contacts as main contact | 0 |
---|---|
Number of normally closed contacts as main contact | 3 |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Type of electrical connection of main circuit | Screw connection |
Continuous ampere rating | Tungsten load : 20 A |
Voltage, max | Tungsten load : 480V AC, 3-phase |
Power, max | 5VA @ 24V AC rated input voltage |
Steady state current | 91mA @ 200...277V AC rated input voltage |
Control type | Electrically held -no control module |
Features | Electrically/mechanically held lighting contactors |
Modular version | True |
Surge transient peak | 6 kV |
Sealed coil rating | 28 VA |
EMI | 35 V/m |
Inrush coil rating | 248 VA |
Allowable leakage current, max | 1.8 mA |
Frequency | 40 Hz |
Auxiliary contact rating | A600, 24V DC @ 24VA |
Pulse duration, min | 250 ms @ 3-wire control module |
Storage temperature | -30 °C |
---|---|
Operating temperature | -25 to 40 °C |
Enclosure type | Open style |
---|---|
Wire size | Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.24 |
Lead Time | 15 |
Dimension Width | 19.304 |
Dimension Length | 20.955 |
Stock Status | NON_STOCKED |
Weight | 1.442 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specifications Sheet | -- |
General | Instruction Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | NEMA |
---|
Number of normally open contacts as main contact | 0 |
---|---|
Number of normally closed contacts as main contact | 3 |
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Type of electrical connection of main circuit | Screw connection |
Continuous ampere rating | Tungsten load : 20 A |
Voltage, max | Tungsten load : 480V AC, 3-phase |
Power, max | 5VA @ 24V AC rated input voltage |
Steady state current | 91mA @ 200...277V AC rated input voltage |
Control type | Electrically held -no control module |
Features | Electrically/mechanically held lighting contactors |
Modular version | True |
Surge transient peak | 6 kV |
Sealed coil rating | 28 VA |
EMI | 35 V/m |
Inrush coil rating | 248 VA |
Allowable leakage current, max | 1.8 mA |
Frequency | 40 Hz |
Auxiliary contact rating | A600, 24V DC @ 24VA |
Pulse duration, min | 250 ms @ 3-wire control module |
Storage temperature | -30 °C |
---|---|
Operating temperature | -25 to 40 °C |
Enclosure type | Open style |
---|---|
Wire size | Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 15.24 |
Lead Time | 15 |
Dimension Width | 19.304 |
Dimension Length | 20.955 |
Stock Status | NON_STOCKED |
Weight | 1.442 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Dimension Sheet
General
-- |
Specifications Sheet
General
-- |
Instruction Sheet
General
-- |
Product Cutsheet
General
-- |
500-td012_-en-p
Technical Data
500-TD012 |
Type | Resource | Publication |
---|---|---|
General | Dimension Sheet | -- |
General | Specifications Sheet | -- |
General | Instruction Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.