| Sub Brand |
NEMA
|
|---|
| Voltage type for actuating |
AC
|
|---|---|
| Rated control supply voltage at AC 60 Hz |
115 V
|
| Service limit current rating |
104 A
|
| Continuous current |
90 A
|
| Heat dissipation |
10 W
|
| Wire size for power terminals |
#8...1 AWG
|
| Pole configuration |
3 Power poles
|
| Operating volt amperes burden |
Sealed: 45VA, 60 Hz coils (2...3 poles)
|
| Features |
Ftd-through wiring ftder disconnect lighting contactors
|
| Coil operating limits |
85 %
|
| Continuous ampere rating, max |
100 A @ non-motor & lighting loads
|
| Number of auxiliary contacts, max |
8
|
|---|---|
| Mechanical life operations |
5000000
|
| Average operating time, pick-up |
37 ms
|
| Average operating time, drop-out |
20 ms
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
150 in-lb
|
|---|---|
| Width |
155.5 mm
|
| Height |
255 mm
|
| Depth |
167.4 mm
|
| Type of power terminal |
Pressure terminals
|
| Shipping weight, approx |
14.5 lb (6.5 kg), 2...3 poles
|
| Enclosure |
Open Type
|
| Power contact material |
Silver Alloy
|
| Auxiliary contact material |
Silver
|
| Requirements for sizing of wire |
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
|
| Operating position |
Vertical
|
|---|---|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| General | Publication |
|---|---|
| Repair Parts for Control Circuit Terminal | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Repair Parts for 25Hz Coil | -- |
| Repair Parts for Enclosure | -- |
| Technical Data | Publication |
|---|---|
| 500-td013_-en-p | 500-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
NEMA
|
|---|
| Voltage type for actuating |
AC
|
|---|---|
| Rated control supply voltage at AC 60 Hz |
115 V
|
| Service limit current rating |
104 A
|
| Continuous current |
90 A
|
| Heat dissipation |
10 W
|
| Wire size for power terminals |
#8...1 AWG
|
| Pole configuration |
3 Power poles
|
| Operating volt amperes burden |
Sealed: 45VA, 60 Hz coils (2...3 poles)
|
| Features |
Ftd-through wiring ftder disconnect lighting contactors
|
| Coil operating limits |
85 %
|
| Continuous ampere rating, max |
100 A @ non-motor & lighting loads
|
| Number of auxiliary contacts, max |
8
|
|---|---|
| Mechanical life operations |
5000000
|
| Average operating time, pick-up |
37 ms
|
| Average operating time, drop-out |
20 ms
|
| Required torque on power terminal wire clamps and pressure connectors or lugs |
150 in-lb
|
|---|---|
| Width |
155.5 mm
|
| Height |
255 mm
|
| Depth |
167.4 mm
|
| Type of power terminal |
Pressure terminals
|
| Shipping weight, approx |
14.5 lb (6.5 kg), 2...3 poles
|
| Enclosure |
Open Type
|
| Power contact material |
Silver Alloy
|
| Auxiliary contact material |
Silver
|
| Requirements for sizing of wire |
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
|
| Operating position |
Vertical
|
|---|---|
| Corrosion-resistance |
All metal parts are treated for corrosion-resistance
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Documents
|
Repair Parts for Control Circuit Terminal
General
-- |
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
Repair Parts for 25Hz Coil
General
-- |
|
Repair Parts for Enclosure
General
-- |
|
500-td013_-en-p
Technical Data
500-TD013 |
| General | Publication |
|---|---|
| Repair Parts for Control Circuit Terminal | -- |
| Circuit Protection Design and SCCR Tables | -- |
| Repair Parts List | -- |
| Product Cutsheet | -- |
| Repair Parts for 25Hz Coil | -- |
| Repair Parts for Enclosure | -- |
| Technical Data | Publication |
| 500-td013_-en-p | 500-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.