Loading
View all 500FL Feed-Through Wiring
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
500FL-BOD93

NEMA Size 1 Feed Thru Lighing Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
Sub Brand
NEMA
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
115 V
Service limit current rating
32 A
Continuous current
27 A
Heat dissipation
5.9 W
Wire size for power terminals
#14...8 AWG
Pole configuration
3 Power poles
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Features
Ftd-through wiring ftder disconnect lighting contactors
Coil operating limits
85 %
Continuous ampere rating, max
30 A @ non-motor & lighting loads
Number of auxiliary contacts, max
8
Mechanical life operations
1.0E7
Average operating time, pick-up
22 ms
Average operating time, drop-out
14 ms
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Width
90.5 mm
Height
152 mm
Depth
113 mm
Type of power terminal
Saddle or wire clA
Shipping weight, approx
3 lb (1.4 kg), 2...3 poles
Enclosure
Open Type
Power contact material
Silver Alloy
Auxiliary contact material
Silver
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Drawings
3D Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
General Publication
Circuit Protection Design and SCCR Tables --
Repair Parts List --
Product Cutsheet --
Repair Parts for Control Circuit Terminal --
Repair Parts for Enclosure --
Repair Parts for 25Hz Coil --
Technical Data Publication
500-td013_-en-p 500-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Sub Brand
NEMA
Voltage type for actuating
AC
Rated control supply voltage at AC 60 Hz
115 V
Service limit current rating
32 A
Continuous current
27 A
Heat dissipation
5.9 W
Wire size for power terminals
#14...8 AWG
Pole configuration
3 Power poles
Operating volt amperes burden
Sealed: 29VA, 60 Hz coils
Features
Ftd-through wiring ftder disconnect lighting contactors
Coil operating limits
85 %
Continuous ampere rating, max
30 A @ non-motor & lighting loads
Number of auxiliary contacts, max
8
Mechanical life operations
1.0E7
Average operating time, pick-up
22 ms
Average operating time, drop-out
14 ms
Required torque on power terminal wire clamps and pressure connectors or lugs
20 in-lb
Width
90.5 mm
Height
152 mm
Depth
113 mm
Type of power terminal
Saddle or wire clA
Shipping weight, approx
3 lb (1.4 kg), 2...3 poles
Enclosure
Open Type
Power contact material
Silver Alloy
Auxiliary contact material
Silver
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Operating position
Vertical
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Drawings
Drawings
3D Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Drawings
3D Model (STP) Download (ZIP)
2D Drawing (PDF) Download (PDF)
Product Drawing Drawing (DXF)
Documents
Circuit Protection Design and SCCR Tables General
--
Repair Parts List General
--
Product Cutsheet General
--
Repair Parts for Control Circuit Terminal General
--
Repair Parts for Enclosure General
--
Repair Parts for 25Hz Coil General
--
500-td013_-en-p Technical Data
500-TD013
General Publication
Circuit Protection Design and SCCR Tables --
Repair Parts List --
Product Cutsheet --
Repair Parts for Control Circuit Terminal --
Repair Parts for Enclosure --
Repair Parts for 25Hz Coil --
Technical Data Publication
500-td013_-en-p 500-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
NEMA Size 1 Feed Thru Lighing Contactor
CloseClose
500FL-BOD93
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose