Loading
View all Bulletin 500 Top Wiring for Motor Loads
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
500-FOD930-90011

NEMA Three-Phase Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2026, the NEMA Three-Phase Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2026 Replacement Category: Engineering Replacement
Description
500, 500DC NEMA AC/DC Contactor, Motor Loads,Top Wiring ,SIZE 5,115-120V 60Hz,Open, 3 Power Poles , 270, 110/120V 50/60 Hz , , Yes, Auxiliary Contact (On Contactor)
  • Add to BOM
  • Repair services
  • Get support
500-FOD930-90011

NEMA Three-Phase Contactor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2026, the NEMA Three-Phase Contactor will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2026 Replacement Category: Engineering Replacement
Description
500, 500DC NEMA AC/DC Contactor, Motor Loads,Top Wiring ,SIZE 5,115-120V 60Hz,Open, 3 Power Poles , 270, 110/120V 50/60 Hz , , Yes, Auxiliary Contact (On Contactor)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Mechanical
Construction
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
500-FOD930-90011
UPC
662072457436
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Sub Brand
NEMA Contactor
Capacitor switching kVAR
80 kVAR @ 230V load voltage, 3-phase
Circuit closing inrush current peak including offset, max
3163 A
Coil operating limits
85 %
Continuous current
270 A
Factory installed models
2 NO & 2 NC auxiliary contact on the contactor
Heat dissipation
19.8 W
Hp rating, max
75Hp @ 230V load voltage, 3-phase (plugging and jogging duty)
NEMA size
Size 5
Operating volt amperes burden
Sealed: 96VA, 60 Hz coils (series L)
Pole configuration
3 power poles
Rated control supply voltage at AC 60 Hz
115 V
Service limit current rating
311 A
Transformer primary switching kVA rating
94 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Type of electrical connection of main circuit
Screw connection
Voltage type for actuating
AC
With one auxiliary contact
True
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Operating position
Vertical
Operating temperature
-13 to 149 °F (-25 to 65 °C) @ starters with eutectic alloy overload relay, -13 to 131 °F (-25 to 55 °C) @ starters with electronic overload relay, (provided condensation is prevented)
Mechanical
Average operating time, drop-out
18 ms
Average operating time, pick-up
25 ms
Mechanical life operations
5000000
Number of auxiliary contacts, max
8
Construction
Auxiliary contact material
Silver
Enclosure
Open type
Power contact material
Silver Alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
375 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Pressure terminals
Wire size
For power terminals: 4 AWG...500 MCM
General Publication
Product Cutsheet --
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
500-FOD930-90011
UPC
662072457436
Standard Warranty Duration

1 year See details

Country of Origin
Mexico
Electrical & Connectivity
Sub Brand
NEMA Contactor
Capacitor switching kVAR
80 kVAR @ 230V load voltage, 3-phase
Circuit closing inrush current peak including offset, max
3163 A
Coil operating limits
85 %
Continuous current
270 A
Factory installed models
2 NO & 2 NC auxiliary contact on the contactor
Heat dissipation
19.8 W
Hp rating, max
75Hp @ 230V load voltage, 3-phase (plugging and jogging duty)
NEMA size
Size 5
Operating volt amperes burden
Sealed: 96VA, 60 Hz coils (series L)
Pole configuration
3 power poles
Rated control supply voltage at AC 60 Hz
115 V
Service limit current rating
311 A
Transformer primary switching kVA rating
94 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current)
Type of electrical connection of main circuit
Screw connection
Voltage type for actuating
AC
With one auxiliary contact
True
Compliance & Environment
Altitude
10000 ft before derating
Corrosion-resistance
All metal parts are treated for corrosion-resistance
Operating position
Vertical
Operating temperature
-13 to 149 °F (-25 to 65 °C) @ starters with eutectic alloy overload relay, -13 to 131 °F (-25 to 55 °C) @ starters with electronic overload relay, (provided condensation is prevented)
Physical Characteristics
Mechanical
Average operating time, drop-out
18 ms
Average operating time, pick-up
25 ms
Mechanical life operations
5000000
Number of auxiliary contacts, max
8
Construction
Auxiliary contact material
Silver
Enclosure
Open type
Power contact material
Silver Alloy
Required torque on power terminal wire clamps and pressure connectors or lugs
375 in-lb
Requirements for sizing of wire
All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire
Type of power terminal
Pressure terminals
Wire size
For power terminals: 4 AWG...500 MCM
Documents
Product Cutsheet General
--
500-td014_-en-p Technical Data
500-TD014
General Publication
Product Cutsheet --
Technical Data Publication
500-td014_-en-p 500-TD014
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
NEMA Three-Phase Contactor
CloseClose
500-FOD930-90011
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left Bulletin 500 Top Wiring for Motor Loads
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose