Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 460 V |
Type of electrical connection of main circuit | Screw connection |
With one auxiliary contact | True |
Service limit current rating | 311 A |
Continuous current | 270 A |
Heat dissipation | 19.8 W |
Circuit closing inrush current peak including offset, max | 3163 A |
NEMA size | Size 5 |
Capacitor switching kVAR | 80 kVAR @ 230V load voltage, 3-phase |
Pole configuration | 3 power poles |
Operating volt amperes burden | Sealed: 96VA, 60 Hz coils (series L) |
Hp rating, max | 75Hp @ 230V load voltage, 3-phase (plugging and jogging duty) |
Transformer primary switching kVA rating | 94 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current) |
Coil operating limits | 85 % |
Number of auxiliary contacts, max | 8 |
---|---|
Mechanical life operations | 5000000 None |
Average operating time, pick-up | 25 ms |
Average operating time, drop-out | 18 ms |
Required torque on power terminal wire clamps and pressure connectors or lugs | 375 in-lb |
---|---|
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 4 AWG...500 MCM |
Enclosure | Open type |
Power contact material | Silver Alloy |
Auxiliary contact material | Silver |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Altitude | 10000 ft before derating |
Operating temperature | -13 to 149 °F (-25 to 65 °C) @ starters with eutectic alloy overload relay, -13 to 131 °F (-25 to 55 °C) @ starters with electronic overload relay, (provided condensation is prevented) |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.86 |
Lead Time | 22 |
Dimension Width | 20.32 |
Dimension Length | 40.64 |
Stock Status | NON_STOCKED |
Weight | 11.05 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Voltage type for actuating | AC |
---|---|
Rated control supply voltage at AC 60 Hz | 460 V |
Type of electrical connection of main circuit | Screw connection |
With one auxiliary contact | True |
Service limit current rating | 311 A |
Continuous current | 270 A |
Heat dissipation | 19.8 W |
Circuit closing inrush current peak including offset, max | 3163 A |
NEMA size | Size 5 |
Capacitor switching kVAR | 80 kVAR @ 230V load voltage, 3-phase |
Pole configuration | 3 power poles |
Operating volt amperes burden | Sealed: 96VA, 60 Hz coils (series L) |
Hp rating, max | 75Hp @ 230V load voltage, 3-phase (plugging and jogging duty) |
Transformer primary switching kVA rating | 94 kVA @ 460V load voltage, 3-phase (inrush current ≤20 times continuous current) |
Coil operating limits | 85 % |
Number of auxiliary contacts, max | 8 |
---|---|
Mechanical life operations | 5000000 None |
Average operating time, pick-up | 25 ms |
Average operating time, drop-out | 18 ms |
Required torque on power terminal wire clamps and pressure connectors or lugs | 375 in-lb |
---|---|
Type of power terminal | Pressure terminals |
Wire size | For power terminals: 4 AWG...500 MCM |
Enclosure | Open type |
Power contact material | Silver Alloy |
Auxiliary contact material | Silver |
Requirements for sizing of wire | All wire rated 167 °F (75 °C) or higher must be sized per the local electrical code for 167 °F (75 °C) wire |
Operating position | Vertical |
---|---|
Altitude | 10000 ft before derating |
Operating temperature | -13 to 149 °F (-25 to 65 °C) @ starters with eutectic alloy overload relay, -13 to 131 °F (-25 to 55 °C) @ starters with electronic overload relay, (provided condensation is prevented) |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 22.86 |
Lead Time | 22 |
Dimension Width | 20.32 |
Dimension Length | 40.64 |
Stock Status | NON_STOCKED |
Weight | 11.05 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts List
General
-- |
Repair Parts for Enclosure
General
-- |
Repair Parts for Control Circuit Terminal
General
-- |
Short Circuit Ratings Data Sheet
General
-- |
Product Cutsheet
General
-- |
500-td014_-en-p
Technical Data
500-TD014 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Repair Parts for Enclosure | -- |
General | Repair Parts for Control Circuit Terminal | -- |
General | Short Circuit Ratings Data Sheet | -- |
General | Product Cutsheet | -- |
Technical Data | 500-td014_-en-p | 500-TD014 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.