Loading
View all 45PVA Part Verification
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
45PVA-2LEA2-F4

Photoelectric Sensor Array

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
45PVA Parts Verification Array, Visible Red, DC - LO or DO selectable, Sink (NPN) / Source (PNP) Output Selectable, Manual, 225mm (8.9in), 4-pin DC Micro QD on 152mm (6in) pigtail
  • Add to BOM
  • Repair services
  • Get support
45PVA-2LEA2-F4

Photoelectric Sensor Array

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
45PVA Parts Verification Array, Visible Red, DC - LO or DO selectable, Sink (NPN) / Source (PNP) Output Selectable, Manual, 225mm (8.9in), 4-pin DC Micro QD on 152mm (6in) pigtail
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Technotes
Unique Product Identifier
45PVA-2LEA2-F4
UPC
662074715398
Estimated Lead Time
131 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Detection Width
203 mm (8 in.) Sensing Height
Housing Height
265mm (10.4in)
Light Source
Visible Red
Sensing Mode
Retroreflective / Diffuse
Sensitivity Adjustment
Manually Adjustable
Ambient light, max
10000 lx
Connection type
DC micro (M12) on pigtail
Current consumption, max
78 mA
Dielectric strength
1000V AC @ 1min
LED status
Orange ON: Output is de-energized
Lens material
Polycarbonate
Light source
Visible red
Max. output current
50 mA
Operating voltage/mode
DC - light or dark operate selectable
Output mode
NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less
Output type
Sink (NPN)/source (PNP) output selectable
Pre failure notice
False
Protection type
Short circuit, Reverse polarity
Rated control supply voltage at DC
12 V
Response time
120 ms
Sensing mode
Light-/dark switching
Sensitivity adjustment
Manually adjustable
Status indicator
Green and orange
Suitable for safety functions
False
Type of electric connection
Connector M12
Type of light
Infrared light
Type of switch function
Progmable/configurable
Type of switching output
PNP/NPN
Voltage type
DC
Wavelength of the sensor
640 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Mechanical
Degree of protection
IP62
Degree of protection (NEMA)
12
Detection width
225 mm
Height of sensor
265 mm
Max. switching distance
400 mm
Optical axis pitch
29 mm
Setting procedure
Manual adjustment
Shock
500 m/s² 3 times X, Y and Z direction
Vibration
10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction
Width sensor
32 mm
Construction
Housing material
Aluminium
Material housing
Metal
Material of optical surface
Plastic
Number of optical axes
8
Operating humidity
35...85% RH
Operating temperature
-10 °C
Storage temperature
-25 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
45PVA-2LEA2-F4
UPC
662074715398
Estimated Lead Time
131 days
Standard Warranty Duration

1 year See details

Country of Origin
Japan
Electrical & Connectivity
Detection Width
203 mm (8 in.) Sensing Height
Housing Height
265mm (10.4in)
Light Source
Visible Red
Sensing Mode
Retroreflective / Diffuse
Sensitivity Adjustment
Manually Adjustable
Ambient light, max
10000 lx
Connection type
DC micro (M12) on pigtail
Current consumption, max
78 mA
Dielectric strength
1000V AC @ 1min
LED status
Orange ON: Output is de-energized
Lens material
Polycarbonate
Light source
Visible red
Max. output current
50 mA
Operating voltage/mode
DC - light or dark operate selectable
Output mode
NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less
Output type
Sink (NPN)/source (PNP) output selectable
Pre failure notice
False
Protection type
Short circuit, Reverse polarity
Rated control supply voltage at DC
12 V
Response time
120 ms
Sensing mode
Light-/dark switching
Sensitivity adjustment
Manually adjustable
Status indicator
Green and orange
Suitable for safety functions
False
Type of electric connection
Connector M12
Type of light
Infrared light
Type of switch function
Progmable/configurable
Type of switching output
PNP/NPN
Voltage type
DC
Wavelength of the sensor
640 nm
With communication interface AS-Interface
False
With communication interface CANOpen
False
With communication interface DeviceNet
False
With communication interface Ethernet
False
With communication interface INTERBUS
False
With communication interface PROFIBUS
False
With communication interface RS-232
False
With communication interface RS-422
False
With communication interface RS-485
False
With communication interface SSD
False
With communication interface SSI
False
With communication interface analogue
False
With reflector
False
With time function
False
Physical Characteristics
Mechanical
Degree of protection
IP62
Degree of protection (NEMA)
12
Detection width
225 mm
Height of sensor
265 mm
Max. switching distance
400 mm
Optical axis pitch
29 mm
Setting procedure
Manual adjustment
Shock
500 m/s² 3 times X, Y and Z direction
Vibration
10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction
Width sensor
32 mm
Construction
Housing material
Aluminium
Material housing
Metal
Material of optical surface
Plastic
Number of optical axes
8
Compliance & Environment
Operating humidity
35...85% RH
Operating temperature
-10 °C
Storage temperature
-25 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Photoelectric Sensor Array
CloseClose
45PVA-2LEA2-F4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose