Detection Width | 87 mm (3.4 in.) Sensing Height |
---|---|
Housing Height | 140mm (5.5in) |
Light Source | Visible Red |
Sensing Mode | Retroreflective / Diffuse |
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 12 |
---|---|
Max. switching distance | 400 mm |
Width sensor | 32 mm |
Height of sensor | 140 mm |
Detection width | 100 mm |
Vibration | 10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction |
Shock | 500 m/s² 3 times X, Y and Z direction |
Setting procedure | Manual adjustment |
Optical axis pitch | 29 mm |
Degree of protection | IP62 |
Wavelength of the sensor | 640 nm |
---|---|
Max. output current | 50 mA |
Response time | 120 ms |
Voltage type | DC |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Type of switch function | Progmable/configurable |
Current consumption, max | 68 mA |
Lens material | Polycarbonate |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Output type | Sink (NPN)/source (PNP) output selectable |
Connection type | DC micro (M12) on pigtail |
Sensitivity adjustment | Manually adjustable |
Protection type | Short circuit, Reverse polarity |
LED status | Orange ON: Output is de-energized |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Ambient light, max | 10000 lx |
Status indicator | Green and orange |
Dielectric strength | 1000V AC @ 1min |
Output mode | NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less |
Material housing | Metal |
---|---|
Number of optical axes | 4 None |
Housing material | Aluminium |
Material of optical surface | Plastic |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Operating humidity | 35...85% RH |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.699 |
Lead Time | 123 |
Dimension Width | 18.999 |
Dimension Length | 26.01 |
Stock Status | NON_STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Detection Width | 87 mm (3.4 in.) Sensing Height |
---|---|
Housing Height | 140mm (5.5in) |
Light Source | Visible Red |
Sensing Mode | Retroreflective / Diffuse |
Sensitivity Adjustment | Manually Adjustable |
Degree of protection (NEMA) | 12 |
---|---|
Max. switching distance | 400 mm |
Width sensor | 32 mm |
Height of sensor | 140 mm |
Detection width | 100 mm |
Vibration | 10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction |
Shock | 500 m/s² 3 times X, Y and Z direction |
Setting procedure | Manual adjustment |
Optical axis pitch | 29 mm |
Degree of protection | IP62 |
Wavelength of the sensor | 640 nm |
---|---|
Max. output current | 50 mA |
Response time | 120 ms |
Voltage type | DC |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Sensing mode | Light-/dark switching |
Type of switch function | Progmable/configurable |
Current consumption, max | 68 mA |
Lens material | Polycarbonate |
Light source | Visible red |
Operating voltage/mode | DC - light or dark operate selectable |
Output type | Sink (NPN)/source (PNP) output selectable |
Connection type | DC micro (M12) on pigtail |
Sensitivity adjustment | Manually adjustable |
Protection type | Short circuit, Reverse polarity |
LED status | Orange ON: Output is de-energized |
Suitable for safety functions | False |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
With reflector | False |
Ambient light, max | 10000 lx |
Status indicator | Green and orange |
Dielectric strength | 1000V AC @ 1min |
Output mode | NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less |
Material housing | Metal |
---|---|
Number of optical axes | 4 None |
Housing material | Aluminium |
Material of optical surface | Plastic |
Operating temperature | -10 °C |
---|---|
Storage temperature | -25 °C |
Operating humidity | 35...85% RH |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.699 |
Lead Time | 123 |
Dimension Width | 18.999 |
Dimension Length | 26.01 |
Stock Status | NON_STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.