Detection Width | 100 mm (3.9 in.) Sensing H |
---|---|
Housing Height | 140mm (5.5in) |
Light Source | Infrared |
Sensing Mode | Transmitted Beam |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Degree of protection (NEMA) | 12 |
---|---|
Width sensor | 32 mm |
Height of sensor | 140 mm |
Sensing mode | Light-/dark switching |
Detection width | 100 mm |
Sensitivity adjustment | Not adjustable sensitivity |
Sensing distance | 480 to 2000 mm |
Vibration | 10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction |
Shock | 500 m/s² 3 times X, Y and Z direction |
Operating environment | IP62 |
Suitable for safety functions | False |
Optical axis pitch | 25 mm |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 50 mA |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Setting procedure | Other |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 130 mA |
Lens material | Polycarbonate |
Light source | Infrared |
Operating voltage/mode | DC - light or dark operate selectable |
Output type | Sink (NPN)/source (PNP) output selectable |
Response time | Standard: 35 ms (light operate), 25 ms (dark operate) |
Connection type | DC micro (M12) on pigtail |
Protection type | Reverse polarity, Short circuit |
LED status | Orange ON: Output is de-energized |
Number of semiconductor outputs with signalling function | 1 None |
Number of protected semiconductor outputs | 1 None |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
Ambient light, max | 10000 lx |
Status indicator | Green and orange |
Dielectric strength | 1000V AC @ 1min |
Output mode | NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cuboid |
Number of optical axes | 5 None |
Housing material | Aluminium |
Operating temperature | 0 °C |
---|---|
Storage temperature | -25 °C |
Operating humidity | 35...85% RH |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.597 |
Lead Time | 117 |
Dimension Width | 19.406 |
Dimension Length | 26.695 |
Stock Status | STOCKED |
Weight | 0.435 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Detection Width | 100 mm (3.9 in.) Sensing H |
---|---|
Housing Height | 140mm (5.5in) |
Light Source | Infrared |
Sensing Mode | Transmitted Beam |
Sensitivity Adjustment | Not Adjustable Sensitivity |
Degree of protection (NEMA) | 12 |
---|---|
Width sensor | 32 mm |
Height of sensor | 140 mm |
Sensing mode | Light-/dark switching |
Detection width | 100 mm |
Sensitivity adjustment | Not adjustable sensitivity |
Sensing distance | 480 to 2000 mm |
Vibration | 10...55 Hz, 1.5 mm Alitude, 2 hr, X, Y and Z direction |
Shock | 500 m/s² 3 times X, Y and Z direction |
Operating environment | IP62 |
Suitable for safety functions | False |
Optical axis pitch | 25 mm |
Wavelength of the sensor | 880 nm |
---|---|
Max. output current | 50 mA |
Voltage type | DC |
Material housing | Metal |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Setting procedure | Other |
Type of electric connection | Connector M12 |
Type of light | Infrared light |
Scope of delivery of the one-way system | Transmitter and receiver |
Current consumption, max | 130 mA |
Lens material | Polycarbonate |
Light source | Infrared |
Operating voltage/mode | DC - light or dark operate selectable |
Output type | Sink (NPN)/source (PNP) output selectable |
Response time | Standard: 35 ms (light operate), 25 ms (dark operate) |
Connection type | DC micro (M12) on pigtail |
Protection type | Reverse polarity, Short circuit |
LED status | Orange ON: Output is de-energized |
Number of semiconductor outputs with signalling function | 1 None |
Number of protected semiconductor outputs | 1 None |
With time function | False |
Pre failure notice | False |
With communication interface analogue | False |
With communication interface AS-Interface | False |
With communication interface CANOpen | False |
With communication interface DeviceNet | False |
With communication interface Ethernet | False |
With communication interface INTERBUS | False |
With communication interface PROFIBUS | False |
With communication interface RS-232 | False |
With communication interface RS-422 | False |
With communication interface RS-485 | False |
With communication interface SSD | False |
With communication interface SSI | False |
Ambient light, max | 10000 lx |
Status indicator | Green and orange |
Dielectric strength | 1000V AC @ 1min |
Output mode | NPN/PNP output selectable, rating: Current 50 mA (30V DC) max. residual voltage 2V or less |
Material of optical surface | Plastic |
---|---|
Construction type housing | Cuboid |
Number of optical axes | 5 None |
Housing material | Aluminium |
Operating temperature | 0 °C |
---|---|
Storage temperature | -25 °C |
Operating humidity | 35...85% RH |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.597 |
Lead Time | 117 |
Dimension Width | 19.406 |
Dimension Length | 26.695 |
Stock Status | STOCKED |
Weight | 0.435 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.