Loading
View all DC Micro Distribution Boxes
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
45BPD-8LTB2-D5

Analog and Discreet Laser Sens

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
45BPD Laser Sensor w/ Analog & Discrete Output - 300mm (11.8in) Maximum Sensing Distance, DC Micro (M12)
  • Add to BOM
  • Repair services
  • Get support
45BPD-8LTB2-D5

Analog and Discreet Laser Sens

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
45BPD Laser Sensor w/ Analog & Discrete Output - 300mm (11.8in) Maximum Sensing Distance, DC Micro (M12)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Technotes
Unique Product Identifier
45BPD-8LTB2-D5
UPC
662074555871
Estimated Lead Time
24 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Light Source
Laser
Sensing Mode
Laser Measurement
Sensitivity Adjustment
Teach Button
Standard
CE Certified,CE,CULUS,UL
Circuitry protection
Short circuit, overload, false pulse, transient noise, reverse polarity protection
Control input
Laser disable, Teach-in lock, free running
Current consumption
≤40mA @ 24V DC
Laser protection class
Class 1
Light source
Laser
Linearity
<0.25% of range
Operating voltage/mode
DC - light or dark operate selectable
Output configuration
Analog 4...20 mA and 2 discrete
Output rating
100 mA maximum for discrete outputs, 500 Ω maximum impedance for analog output
Output type
Discrete: PNP (N.O./N.C.), analog: current 4...20 mA
Range of measurement
70 mm and 220 mm (2.75 in and 8.66 in)
Rated control supply voltage at DC
18 V
Resolution
<0.1% of range
Response time
Speed mode: 0.4 ms (applicable with synchronously switched laser and target)
Sensing beam
Visible red Class 1 laser, 650 nm
Sensing range
80 mm
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Temperature drift
<0.02%/°C
Type of electric connection
Connector M12
Voltage type
DC
Wavelength of the sensor
650 nm
Mechanical
Height of sensor
50 mm
Length of sensor
50 mm
Operating environment
IP67
Shock
30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2
Spot size
30/100 mm model: 1.5 x 3 mm/1.5 x 3.25 mm (0.06 x 0.12 in/ 0.06 x 0.13 in), 80/300 mm model: 1.5 x 3.5 mm/2.0 x 4.5 mm (0.06 x 0.14 in/ 0.08 x 0.18 in)
Vibration
10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2
Width sensor
17 mm
Construction
Connection type
5-pin DC micro, 270° rotatable
Housing material
Plastic-ABS
Lens material
PMMA
Operating temperature
-10 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
45BPD-8LTB2-D5
UPC
662074555871
Estimated Lead Time
24 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
Light Source
Laser
Sensing Mode
Laser Measurement
Sensitivity Adjustment
Teach Button
Standard
CE Certified,CE,CULUS,UL
Circuitry protection
Short circuit, overload, false pulse, transient noise, reverse polarity protection
Control input
Laser disable, Teach-in lock, free running
Current consumption
≤40mA @ 24V DC
Laser protection class
Class 1
Light source
Laser
Linearity
<0.25% of range
Operating voltage/mode
DC - light or dark operate selectable
Output configuration
Analog 4...20 mA and 2 discrete
Output rating
100 mA maximum for discrete outputs, 500 Ω maximum impedance for analog output
Output type
Discrete: PNP (N.O./N.C.), analog: current 4...20 mA
Range of measurement
70 mm and 220 mm (2.75 in and 8.66 in)
Rated control supply voltage at DC
18 V
Resolution
<0.1% of range
Response time
Speed mode: 0.4 ms (applicable with synchronously switched laser and target)
Sensing beam
Visible red Class 1 laser, 650 nm
Sensing range
80 mm
Sensitivity adjustment
Not adjustable
Suitable for safety functions
False
Temperature drift
<0.02%/°C
Type of electric connection
Connector M12
Voltage type
DC
Wavelength of the sensor
650 nm
Physical Characteristics
Mechanical
Height of sensor
50 mm
Length of sensor
50 mm
Operating environment
IP67
Shock
30 G (1.06 oz), 11 ms, meets or exceeds 60947-5-2
Spot size
30/100 mm model: 1.5 x 3 mm/1.5 x 3.25 mm (0.06 x 0.12 in/ 0.06 x 0.13 in), 80/300 mm model: 1.5 x 3.5 mm/2.0 x 4.5 mm (0.06 x 0.14 in/ 0.08 x 0.18 in)
Vibration
10...55 Hz, 1.5 mm (0.06 in) Alitude, 3 planes, meets or exceeds IEC 60947-5-2
Width sensor
17 mm
Construction
Connection type
5-pin DC micro, 270° rotatable
Housing material
Plastic-ABS
Lens material
PMMA
Compliance & Environment
Operating temperature
-10 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Analog and Discreet Laser Sens
CloseClose
45BPD-8LTB2-D5
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose