NOTE | One MSR 41 ON/OFF Controller or one MSR 42 multifunction controller is required with each Micro 400 Safety Light Curtain |
---|---|
Weld Shields | False |
Size | 14 mm |
---|---|
Size | 50 mm |
Size | 5 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 26 |
Dimension Width | 16.51 |
Dimension Length | 96.495 |
Stock Status | NON_STOCKED |
Weight | 1.157 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 445L-UM003 |
User Manual | 445l-um002_-en-p | 445L-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Safety
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
NOTE | One MSR 41 ON/OFF Controller or one MSR 42 multifunction controller is required with each Micro 400 Safety Light Curtain |
---|---|
Weld Shields | False |
Size | 14 mm |
---|---|
Size | 50 mm |
Size | 5 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 26 |
Dimension Width | 16.51 |
Dimension Length | 96.495 |
Stock Status | NON_STOCKED |
Weight | 1.157 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
User Manual
General
445L-UM003 |
445l-um002_-en-p
User Manual
445L-UM002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 445L-UM003 |
User Manual | 445l-um002_-en-p | 445L-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Safety
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.