Controller | MSR41 or MSR42 |
---|---|
Effective Aperture Angle | +/- 2.5 deg |
Handheld Setting Console | False |
Height | 20 mm (0.79 in) |
NOTE | One MSR 41 ON/OFF Controller or one MSR 42 multifunction controller is required with each Micro 400 Safety Light Curtain |
Power Supply | See control unit |
Resolution | 30mm |
Response Time | 30mm + t(MSR4X) |
Safety Output Rating | See control unit |
Software | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.16 |
Lead Time | 26 |
Dimension Width | 17.78 |
Dimension Length | 142.24 |
Stock Status | NON_STOCKED |
Weight | 1.964 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 445L-UM003 |
Installation Instructions | 445l-in005_-en-p | 445L-IN005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Controller | MSR41 or MSR42 |
---|---|
Effective Aperture Angle | +/- 2.5 deg |
Handheld Setting Console | False |
Height | 20 mm (0.79 in) |
NOTE | One MSR 41 ON/OFF Controller or one MSR 42 multifunction controller is required with each Micro 400 Safety Light Curtain |
Power Supply | See control unit |
Resolution | 30mm |
Response Time | 30mm + t(MSR4X) |
Safety Output Rating | See control unit |
Software | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.16 |
Lead Time | 26 |
Dimension Width | 17.78 |
Dimension Length | 142.24 |
Stock Status | NON_STOCKED |
Weight | 1.964 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
User Manual
General
445L-UM003 |
445l-in005_-en-p
Installation Instructions
445L-IN005 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 445L-UM003 |
Installation Instructions | 445l-in005_-en-p | 445L-IN005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.